(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
LRP/LRPS-1/4-... | 0.7 | 2.5 | 4 | 10 |
---|---|---|---|---|
Pneumatic connection 1, 2 | G1/4 | |||
Design | Piloted precision diaphragm regulator | |||
Regulator function | Output pressure constant, with secondary exhausting | |||
Type of mounting | Via accessories | |||
Front panel mounting | ||||
In-line installation | ||||
Mounting position | Any | |||
Actuator lock | Rotary knob with detent | |||
Rotary knob with integrated lock | ||||
Pressure regulation range [bar] | 0.05 to 0.7 | 0.05 to 2.5 | 0.05 to 4 | 0.1 to 10 |
Max. pressure hysteresis [bar] | 0.02 | |||
Pressure indicator | Prepared for G1/8 | |||
Standard nominal flow rate [l/min] | 800 | 1800 | 2000 | 2300 |
Part Number |
---|
LRP-1/4-0,7 |
LRP-1/4-2,5 |
LRP-1/4-4 |
LRP-1/4-4-EX4 |
LRP-1/4-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standard nominal flow rate (l/min) | Housing material | Degree of protection | Min. Pressure regulation (bar) | Min. Ambient temperature (bar) | Max. Ambient temperature (°C) | Repetition accuracy in ± %FS | Size | Air quality class at the output | Operating medium | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,877.20 | PREC. REGULATOR | 1 Piece(s) | 7 Day(s) | 800 | Aluminum | - | 0.7 | - | - | - | - | Inert gas, Compressed air as per ISO 8573-1:2010 [7:4:4] | - | - | - | ||
฿ 9,877.20 | PREC. REGULATOR | 1 Piece(s) | 7 Day(s) | 1800 | Aluminum | - | 2.5 | - | - | - | - | Inert gas, Compressed air as per ISO 8573-1:2010 [7:4:4] | - | - | - | ||
฿ 9,877.20 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 7 Day(s) | 2000 | Aluminum | 0.05 | 4 | 60 | -10 | - | G1/8 prepared | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | 159501 | 310 | ||
฿ 11,070.64 | PREC. REGULATOR | 1 Piece(s) | 31 Day(s) | 2000 | Die-cast aluminum | - | 4 | - | - | 50 | - | Inert gas, Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | ||
฿ 9,877.20 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 8 Day(s) | 2300 | Aluminum | 0.1 | 10 | 60 | -10 | - | G1/8 prepared | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | 159502 | 310 |
Loading...
Operating Pressure Range(MPa) | 0.1::1.2 | Seals material | NBR | Material of screwed trunnion | G1/4 |
---|---|---|---|---|---|
Material of threaded seal | G1/4 | Outlet pressure 2(bar) | 0.02 | Max. Pressure regulation | -10 |
Min. Temperature of medium(°C) | 60 |
How can we improve?
How can we improve?