1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure booster, DPA Series (Part Number)

FILTERS/REGULATORS/LUBRICATORS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Pressure booster, DPA Series
  • Pressure booster, DPA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33,423.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Pressure boosters DPA

Pressure booster, DPA Series

Features

Pressure booster, DPA Series
- Any mounting position
- Long service life
- Compact construction and attractive design
- Minimal loss of volume due to valve actuation
- Short filling times
 

Specifications

Type DPA-No sensing optionWith sensing option
40-1040-1663-1063-16100-10100-1663-10-A63-16-A100-10-A100-16-A
Piston Ø [mm]406310063100
Pneumatic connection 1, 2G1/4G3/8G1/2G3/8G1/2
Pneumatic connection 3M7G3/8G1/2G3/8G1/2
Constructional designTwin-piston pressure boosterTwin-piston pressure booster
-With magnet on piston
Type of mountingVia female thread
Mounting positionAny
Pressure indicationG1/8 preparedG1/8 preparedG1/4 preparedG1/8 preparedG1/4 prepared

Operating and environmental conditions

Type DPA-DPA with pressure regulator
40-1040-1663/100-10(-A)63/100-16(-A)
Operating pressure/input pressure [bar]2.5...82.5...102...82...10
Pressure regulation range/output pressure [bar]4.5...104.5...164...104...16
Operating mediumCompressed air in accordance with ISO 85731:2010 [7:3:4]
Compressed air in accordance with ISO 85731:2010 [7:4:4]
Note on operating/pilot mediumOperation with lubricated medium not possible
Ambient temperature [°C]+5...+60
Storage temperature [°C]+5...+60
Corrosion resistance class CRC22

Pressure boosters DPA, with air reservoir

Pressure booster, DPA Series

Pressure boosters DPA, with air reservoir

Pressure booster, DPA Series
Combination of pressure booster, air reservoir in stainless steel design, bypass with non-return valve for constant filling of the air reservoir with the system pressure, pressure
gauge set, silencer, fitting and quick coupling.
- Convenient all-in-one solution
- Ideally matched components
- Combination fully mounted on a slotted profile plate

Specifications

Pressure booster DPA
Air reservoir
40-10
CRVZS2
40-16
CRVZS2
40-10
CRVZS5
40-16
CRVZS5
63-10
CRVZS10
63-16
CRVZS10
63-10
CRVZS20
63-16
CRVZS20
100-10
CRVZS20
100-16
CRVZS20
Piston Ø [mm]4063100
Air reservoir volume [l]25102020
Pneumatic connection 1QS-10QS-12QS-16
Pneumatic connection 2KD4
Pneumatic connection 3Silencer
Constructional designTwin-piston pressure booster, with air reservoir, with pressure gauge, with non-return valve
Type of mountingVia slot nuts
Mounting positionAnyCondensate drain underneath
Pressure displayVia pressure gauge
Product weight [g]4,4007,30016,00021,50030,000

Operating and environmental conditions

Pressure booster DPA
Air reservoir
40-10
CRVZS2
40-16
CRVZS2
40-10
CRVZS5
40-16
CRVZS5
63-10
CRVZS10
63-16
CRVZS10
63-10
CRVZS20
63-16
CRVZS20
100-10
CRVZS20
100-16
CRVZS20
Operating pressure/
input pressure [bar]
2.5...82...8
Pressure regulation range/
output pressure [bar]
4.5...104.5...164.5...104.5...164...104...164...104...164...104...16
Operating mediumCompressed air in accordance with ISO 8573-1:2010 [7:3:4]
Compressed air in accordance with ISO 8573-1:2010 [7:4:4]
Note on operating/pilot mediumOperation with lubricated medium not possible
Ambient temperature [°C]+5...+60
Storage temperature [°C]+5...+60
Corrosion resistance class CRC2
CE mark
(see declaration of conformity)
-In accordance with EU Pressure Equipment Directive
Part Number
DPA-63-16-CRVZS10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Pressure Range
(MPa)
Material of screwed trunnion Material of threaded seal Pneumatic connection 1 Display type Inlet pressure 1
(bar)
Degree of protection Min. Pressure regulation
(bar)
Min. Ambient temperature
(bar)
Mix. Temperature of medium
(°C)
Min. Storage temperature
(°C)
Size Nominal operating voltage DC
(V)
Piston diameter
(mm)
Operating medium Manufacturer part # Weight
(g)

฿ 92,315.80

FILTERS/REGULATORS/LUBRICATORS 1 Piece(s) 30 Day(s) 0.2~0.8QS-12KD4Pneumatic muffler2-84 to 1641660560with pressure gauge63102 - Moderate corrosion stress55293316000

Loading...

  1. 1
 

Basic Information

Max. Pressure regulation 5 Air quality class at the output Compressed air as per ISO 8573-1:2010 [7:3:4]

Please check the type/dimensions/specifications of the part DPA-63-16-CRVZS10 in the Pressure booster, DPA Series series.

Products with similar specification

Part Number
DPA-100-10-CRVZS20
DPA-100-16
DPA-100-16-A
DPA-100-16-CRVZS20
DPA-40-10
DPA-63-16-CRVZS20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOperating Pressure Range
(MPa)
Material of screwed trunnion Material of threaded seal Pneumatic connection 1 Display type Inlet pressure 1
(bar)
Degree of protection Min. Pressure regulation
(bar)
Min. Ambient temperature
(bar)
Mix. Temperature of medium
(°C)
Min. Storage temperature
(°C)
Size Nominal operating voltage DC
(V)
Piston diameter
(mm)
Operating medium Manufacturer part # Weight
(g)

฿ 141,751.16

1 Piece(s) 31 Day(s) 0.2~0.8QS-16KD4Pneumatic muffler-4 to 10-10-------55293630000

฿ 93,858.59

1 Piece(s) 30 Day(s) 0.2~1G1/2G1/2G1/22-104 to 1641660560G1/4 prepared100-2 - Moderate corrosion stress18839913000

฿ 95,015.56

1 Piece(s) 30 Day(s) 0.2~1G1/2G1/2G1/22-104 to 1641660560G1/4 prepared100-2 - Moderate corrosion stress54940213000

฿ 146,842.42

1 Piece(s) 30 Day(s) 0.2~0.8QS-16KD4Pneumatic muffler2-84 to 1641660560with pressure gauge100202 - Moderate corrosion stress55293730000

฿ 42,702.96

1 Piece(s) 31 Day(s) 0.25~0.8G1/4G1/4M7-4.5 to 10-10-------5372731500

฿ 107,355.27

1 Piece(s) 31 Day(s) 0.2~0.8QS-12KD4Pneumatic muffler-4 to 16-16-------55293521500