(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type DPA- | No sensing option | With sensing option | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
40-10 | 40-16 | 63-10 | 63-16 | 100-10 | 100-16 | 63-10-A | 63-16-A | 100-10-A | 100-16-A | |
Piston Ø [mm] | 40 | 63 | 100 | 63 | 100 | |||||
Pneumatic connection 1, 2 | G1/4 | G3/8 | G1/2 | G3/8 | G1/2 | |||||
Pneumatic connection 3 | M7 | G3/8 | G1/2 | G3/8 | G1/2 | |||||
Constructional design | Twin-piston pressure booster | Twin-piston pressure booster | ||||||||
- | With magnet on piston | |||||||||
Type of mounting | Via female thread | |||||||||
Mounting position | Any | |||||||||
Pressure indication | G1/8 prepared | G1/8 prepared | G1/4 prepared | G1/8 prepared | G1/4 prepared |
Type DPA- | DPA with pressure regulator | |||
---|---|---|---|---|
40-10 | 40-16 | 63/100-10(-A) | 63/100-16(-A) | |
Operating pressure/input pressure [bar] | 2.5...8 | 2.5...10 | 2...8 | 2...10 |
Pressure regulation range/output pressure [bar] | 4.5...10 | 4.5...16 | 4...10 | 4...16 |
Operating medium | Compressed air in accordance with ISO 85731:2010 [7:3:4] | |||
Compressed air in accordance with ISO 85731:2010 [7:4:4] | ||||
Note on operating/pilot medium | Operation with lubricated medium not possible | |||
Ambient temperature [°C] | +5...+60 | |||
Storage temperature [°C] | +5...+60 | |||
Corrosion resistance class CRC2 | 2 |
Pressure booster DPA Air reservoir | 40-10 CRVZS2 | 40-16 CRVZS2 | 40-10 CRVZS5 | 40-16 CRVZS5 | 63-10 CRVZS10 | 63-16 CRVZS10 | 63-10 CRVZS20 | 63-16 CRVZS20 | 100-10 CRVZS20 | 100-16 CRVZS20 |
---|---|---|---|---|---|---|---|---|---|---|
Piston Ø [mm] | 40 | 63 | 100 | |||||||
Air reservoir volume [l] | 2 | 5 | 10 | 20 | 20 | |||||
Pneumatic connection 1 | QS-10 | QS-12 | QS-16 | |||||||
Pneumatic connection 2 | KD4 | |||||||||
Pneumatic connection 3 | Silencer | |||||||||
Constructional design | Twin-piston pressure booster, with air reservoir, with pressure gauge, with non-return valve | |||||||||
Type of mounting | Via slot nuts | |||||||||
Mounting position | Any | Condensate drain underneath | ||||||||
Pressure display | Via pressure gauge | |||||||||
Product weight [g] | 4,400 | 7,300 | 16,000 | 21,500 | 30,000 |
Pressure booster DPA Air reservoir | 40-10 CRVZS2 | 40-16 CRVZS2 | 40-10 CRVZS5 | 40-16 CRVZS5 | 63-10 CRVZS10 | 63-16 CRVZS10 | 63-10 CRVZS20 | 63-16 CRVZS20 | 100-10 CRVZS20 | 100-16 CRVZS20 |
---|---|---|---|---|---|---|---|---|---|---|
Operating pressure/ input pressure [bar] | 2.5...8 | 2...8 | ||||||||
Pressure regulation range/ output pressure [bar] | 4.5...10 | 4.5...16 | 4.5...10 | 4.5...16 | 4...10 | 4...16 | 4...10 | 4...16 | 4...10 | 4...16 |
Operating medium | Compressed air in accordance with ISO 8573-1:2010 [7:3:4] | |||||||||
Compressed air in accordance with ISO 8573-1:2010 [7:4:4] | ||||||||||
Note on operating/pilot medium | Operation with lubricated medium not possible | |||||||||
Ambient temperature [°C] | +5...+60 | |||||||||
Storage temperature [°C] | +5...+60 | |||||||||
Corrosion resistance class CRC | 2 | |||||||||
CE mark (see declaration of conformity) | - | In accordance with EU Pressure Equipment Directive |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Pressure Range (MPa) | Material of screwed trunnion | Material of threaded seal | Pneumatic connection 1 | Display type | Inlet pressure 1 (bar) | Degree of protection | Min. Pressure regulation (bar) | Min. Ambient temperature (bar) | Mix. Temperature of medium (°C) | Min. Storage temperature (°C) | Size | Nominal operating voltage DC (V) | Piston diameter (mm) | Operating medium | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 42,702.96 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 0.25~0.8 | G1/4 | G1/4 | M7 | - | 4.5 to 10 | - | 10 | - | - | - | - | - | - | - | 537273 | 1500 | ||
฿ 62,917.13 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 0.25~0.8 | QS-10 | KD4 | Pneumatic muffler | - | 4.5 to 10 | - | 10 | - | - | - | - | - | - | - | 552928 | 4400 | ||
฿ 68,786.46 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 0.25~0.8 | QS-10 | KD4 | Pneumatic muffler | - | 4.5 to 10 | - | 10 | - | - | - | - | - | - | - | 552930 | 7300 | ||
฿ 42,702.96 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 0.25~1 | G1/4 | G1/4 | M7 | 2.5-10 | 4.5 to 16 | 4.5 | 16 | 60 | 5 | 60 | G1/8 prepared | 40 | - | 2 - Moderate corrosion stress | 537274 | 1500 | ||
฿ 62,917.13 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 0.25~0.8 | QS-10 | KD4 | Pneumatic muffler | - | 4.5 to 16 | - | 16 | - | - | - | - | - | - | - | 552929 | 4400 | ||
฿ 68,786.46 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 0.25~0.8 | QS-10 | KD4 | Pneumatic muffler | - | 4.5 to 16 | - | 16 | - | - | - | - | - | - | - | 552931 | 7300 | ||
฿ 33,423.86 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 0.2~0.8 | G1/4 | G1/4 | M7 | - | 5 to 16 | - | 16 | - | - | - | - | - | - | - | 549396 | 1500 | ||
฿ 55,920.62 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 30 Day(s) | 0.2~0.8 | G3/8 | G3/8 | G3/8 | 2-8 | 4 to 10 | 4 | 10 | 60 | 5 | 60 | G1/8 prepared | 63 | - | 2 - Moderate corrosion stress | 184518 | 6000 | ||
฿ 56,577.48 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 0.2~0.8 | G3/8 | G3/8 | G3/8 | - | 4 to 10 | - | 10 | - | - | - | - | - | - | - | 549399 | 6000 | ||
฿ 88,921.97 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 30 Day(s) | 0.2~0.8 | QS-12 | KD4 | Pneumatic muffler | 2-8 | 4 to 10 | 4 | 10 | 60 | 5 | 60 | with pressure gauge | 63 | 10 | 2 - Moderate corrosion stress | 552932 | 16000 | ||
฿ 104,039.03 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 0.2~0.8 | QS-12 | KD4 | Pneumatic muffler | - | 4 to 10 | - | 10 | - | - | - | - | - | - | - | 552934 | 21500 | ||
฿ 58,758.54 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 0.2~1 | G3/8 | G3/8 | G3/8 | 2-10 | 4 to 16 | 4 | 16 | 60 | 5 | 60 | G1/8 prepared | 63 | - | 2 - Moderate corrosion stress | 193392 | 6000 | ||
฿ 59,430.83 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 0.2~1 | G3/8 | G3/8 | G3/8 | - | 4 to 16 | - | 16 | - | - | - | - | - | - | - | 549400 | 6000 | ||
฿ 92,315.80 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 30 Day(s) | 0.2~0.8 | QS-12 | KD4 | Pneumatic muffler | 2-8 | 4 to 16 | 4 | 16 | 60 | 5 | 60 | with pressure gauge | 63 | 10 | 2 - Moderate corrosion stress | 552933 | 16000 | ||
฿ 107,355.27 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 0.2~0.8 | QS-12 | KD4 | Pneumatic muffler | - | 4 to 16 | - | 16 | - | - | - | - | - | - | - | 552935 | 21500 | ||
฿ 89,308.34 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 0.2~0.8 | G1/2 | G1/2 | G1/2 | - | 4 to 10 | - | 10 | - | - | - | - | - | - | - | 184519 | 13000 | ||
฿ 141,751.16 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 0.2~0.8 | QS-16 | KD4 | Pneumatic muffler | - | 4 to 10 | - | 10 | - | - | - | - | - | - | - | 552936 | 30000 | ||
฿ 93,858.59 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 30 Day(s) | 0.2~1 | G1/2 | G1/2 | G1/2 | 2-10 | 4 to 16 | 4 | 16 | 60 | 5 | 60 | G1/4 prepared | 100 | - | 2 - Moderate corrosion stress | 188399 | 13000 | ||
฿ 95,015.56 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 30 Day(s) | 0.2~1 | G1/2 | G1/2 | G1/2 | 2-10 | 4 to 16 | 4 | 16 | 60 | 5 | 60 | G1/4 prepared | 100 | - | 2 - Moderate corrosion stress | 549402 | 13000 | ||
฿ 146,842.42 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 30 Day(s) | 0.2~0.8 | QS-16 | KD4 | Pneumatic muffler | 2-8 | 4 to 16 | 4 | 16 | 60 | 5 | 60 | with pressure gauge | 100 | 20 | 2 - Moderate corrosion stress | 552937 | 30000 |
Loading...
Max. Pressure regulation | 5 | Air quality class at the output | Compressed air as per ISO 8573-1:2010 [7:3:4] |
---|
How can we improve?
How can we improve?