1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure regulator, LR Series (Part Number)

FILTERS/REGULATORS/LUBRICATORS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Pressure regulator, LR Series
  • Pressure regulator, LR Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,504.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Pressure regulator, LR Series

Pressure regulator, LR Series

Features

Pressure regulator, LR Series
- Also suitable for front panel mounting
- Two pressure gauge connections for different fitting options
- Good regulating characteristics with minimal pressure hysteresis
- High flow rate
- Two pressure regulation ranges: 0.5...7 bar and 0.5...12 bar
- Setting values are secured by locking the rotary knob
- Return flow option for venting from output 2 to input 1

Specifications

SizeMiniMidiMaxi
Pneumatic connection 1, 2G1/8, G1/4, G3/8G1/4, G3/8, G1/2, G3/4G1/2, G3/4, G1
Constructional designDirectly actuated diaphragm regulatorPilot actuated piston
regulator
Directly actuated diaphragm regulator LR/LRS-...-DI
Regulating functionOutput pressure constant,
with secondary venting,
with primary pressure compensation,
with return flow action
Output pressure constant,
with secondary venting,
with primary pressure compensation,
with return flow action
Type of mountingVia accessories
In-line installation
Front panel mounting
Assembly positionAny
Regulator lockRotary knob with detent
Rotary knob with integrated lock
Pressure regulation range [bar]0.5...7
0.5...12
Max. hysteresis [bar]0.20.4
Pressure indicationVia pressure gauge--
G1/8 preparedG1/4 preparedG1/4 prepared

Standard nominal flow rate qnN

SizeMiniMidiMaxi
Pneumatic connection 1, 2G1/8G1/4G3/8G1/4G3/8G1/2G3/4G1/2G3/4G1
Pressure regulation
range
0.5...7 bar1,0001,6001,8002,2003,3004,0004,50010,700
(7,300)
12,000
(8,350)
12,500
(8,400)
0.5...12 bar8001,5001,7002,1003,2003,5003,50010,500
(5,400)
11,000
(6,800)
11,500
(7,000)

Operating and environmental conditions

SizeMiniMidiMaxi
Operating pressure [bar]1...16
Operating mediumCompressed air in accordance with ISO 8573-1:2010 [7:4:4]
Inert gases
Note on operating/pilot mediumOperation with lubricated medium possible
(in which case lubricated operation will always be required)
Ambient temperature [°C]-10...+60
Temperature of medium [°C]-10...+60
Storage temperature [°C]-10...+60
Corrosion resistance class CRC2
Maritime classificationSee certificate (only LR, pneumatic connection G1/8...G1)
Part Number
LR-1/8-D-MINI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStandard nominal flow rate
(l/min)
Operating Pressure Range
(MPa)
Housing material Material of sub-base Type of mounting Material of screwed trunnion Material of threaded seal Pneumatic connection 1 Pneumatic connection 2 Outlet pressure 2
(bar)
Max. pressure hysteresis
(bar)
Degree of protection Min. Pressure regulation
(bar)
Max. Pressure regulation Min. Ambient temperature
(bar)
Max. Ambient temperature
(°C)
Min. Temperature of medium
(°C)
Mix. Temperature of medium
(°C)
Repetition accuracy in ± %FS Size Pressure gauge Nominal flow rate, closed
(l/min)
Air quality class at the output Operating medium Adjusting element Structural design Note on materials Assembly position Material of connecting plate Material membrane Manufacturer part # Weight
(g)
Type (manufacturer type)

฿ 3,017.26

FILTERS/REGULATORS/LUBRICATORS 1 Piece(s) Same day 8000.1~1.6Die-cast zincDie-cast zinc-G1/8G1/8--0.2-0.512-1060-1060-Miniwith pressure gauge-Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gasCompressed air as per ISO 8573-1:2010 [7:4:4], Inert gas2 - Moderate corrosion stress------159624350-

Loading...

  1. 1
 

Basic Information

Seals material NBR

Please check the type/dimensions/specifications of the part LR-1/8-D-MINI in the Pressure regulator, LR Series series.

Products with similar specification

Part Number
LR-1/4-D-I-MINI
LR-1/4-D-MIDI
LR-1/4-D-MINI
LR-3/4-D-MAXI
LR-3/8-D-MIDI
LR-QS4-D-7-MICRO
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStandard nominal flow rate
(l/min)
Operating Pressure Range
(MPa)
Housing material Material of sub-base Type of mounting Material of screwed trunnion Material of threaded seal Pneumatic connection 1 Pneumatic connection 2 Outlet pressure 2
(bar)
Max. pressure hysteresis
(bar)
Degree of protection Min. Pressure regulation
(bar)
Max. Pressure regulation Min. Ambient temperature
(bar)
Max. Ambient temperature
(°C)
Min. Temperature of medium
(°C)
Mix. Temperature of medium
(°C)
Repetition accuracy in ± %FS Size Pressure gauge Nominal flow rate, closed
(l/min)
Air quality class at the output Operating medium Adjusting element Structural design Note on materials Assembly position Material of connecting plate Material membrane Manufacturer part # Weight
(g)
Type (manufacturer type)

฿ 3,670.45

1 Piece(s) 8 Day(s) 15000.1~1.6Die-cast zincDie-cast zinc-G1/4G1/4--0.2-0.512-1060-1060-Miniwith pressure gauge-Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gasCompressed air as per ISO 8573-1:2010 [7:4:4], Inert gas-------192300350-

฿ 4,453.61

1 Piece(s) 7 Day(s) -0~1.6Die-cast zincDie-cast zinc-G1/4G1/4--0.2-0.512-1060-1060-Midiwith pressure gauge-Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gasCompressed air as per ISO 8573-1:2010 [7:4:4], Inert gas2 - Moderate corrosion stress------186451720-

฿ 3,017.26

1 Piece(s) Same day 15000.1~1.6Die-cast zincDie-cast zinc-G1/4G1/4--0.2-0.512-1060-1060-Miniwith pressure gauge-Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gasCompressed air as per ISO 8573-1:2010 [7:4:4], Inert gas2 - Moderate corrosion stress------159625350-

฿ 9,871.81

1 Piece(s) 7 Day(s) 110000~1.6Die-cast zincDie-cast zinc-G3/4G3/4--0.4-0.512-1060-1060-Maxiwith pressure gauge-Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gasCompressed air as per ISO 8573-1:2010 [7:4:4], Inert gas-------1596261200-

฿ 4,453.61

1 Piece(s) 7 Day(s) 32000~1.6Die-cast zincDie-cast zinc-G3/8G3/8--0.2-0.512-1060-1060-Midiwith pressure gauge-Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gasCompressed air as per ISO 8573-1:2010 [7:4:4], Inert gas2 - Moderate corrosion stress------159580720-

฿ 3,073.43

1 Piece(s) 61 Day(s) -0.1~1Wrought aluminum alloyWrought aluminum alloy-QS-4QS-4-----7-10--60----Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gasCompressed air as per ISO 8573-1:2010 [7:4:4], Inert gas-------526269110-