(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Size | Mini | Midi | Maxi |
---|---|---|---|
Pneumatic connection 1, 2 | G1/8, G1/4, G3/8 | G1/4, G3/8, G1/2, G3/4 | G1/2, G3/4, G1 |
Constructional design | Directly actuated diaphragm regulator | Pilot actuated piston regulator | |
Directly actuated diaphragm regulator LR/LRS-...-DI | |||
Regulating function | Output pressure constant, with secondary venting, with primary pressure compensation, with return flow action | Output pressure constant, with secondary venting, with primary pressure compensation, with return flow action | |
Type of mounting | Via accessories | ||
In-line installation | |||
Front panel mounting | |||
Assembly position | Any | ||
Regulator lock | Rotary knob with detent | ||
Rotary knob with integrated lock | |||
Pressure regulation range [bar] | 0.5...7 | ||
0.5...12 | |||
Max. hysteresis [bar] | 0.2 | 0.4 | |
Pressure indication | Via pressure gauge | - | - |
G1/8 prepared | G1/4 prepared | G1/4 prepared |
Size | Mini | Midi | Maxi | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Pneumatic connection 1, 2 | G1/8 | G1/4 | G3/8 | G1/4 | G3/8 | G1/2 | G3/4 | G1/2 | G3/4 | G1 | |
Pressure regulation range | 0.5...7 bar | 1,000 | 1,600 | 1,800 | 2,200 | 3,300 | 4,000 | 4,500 | 10,700 (7,300) | 12,000 (8,350) | 12,500 (8,400) |
0.5...12 bar | 800 | 1,500 | 1,700 | 2,100 | 3,200 | 3,500 | 3,500 | 10,500 (5,400) | 11,000 (6,800) | 11,500 (7,000) |
Size | Mini | Midi | Maxi |
---|---|---|---|
Operating pressure [bar] | 1...16 | ||
Operating medium | Compressed air in accordance with ISO 8573-1:2010 [7:4:4] | ||
Inert gases | |||
Note on operating/pilot medium | Operation with lubricated medium possible (in which case lubricated operation will always be required) | ||
Ambient temperature [°C] | -10...+60 | ||
Temperature of medium [°C] | -10...+60 | ||
Storage temperature [°C] | -10...+60 | ||
Corrosion resistance class CRC | 2 | ||
Maritime classification | See certificate (only LR, pneumatic connection G1/8...G1) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standard nominal flow rate (l/min) | Operating Pressure Range (MPa) | Housing material | Material of sub-base | Type of mounting | Material of screwed trunnion | Material of threaded seal | Pneumatic connection 1 | Pneumatic connection 2 | Outlet pressure 2 (bar) | Max. pressure hysteresis (bar) | Degree of protection | Min. Pressure regulation (bar) | Max. Pressure regulation | Min. Ambient temperature (bar) | Max. Ambient temperature (°C) | Min. Temperature of medium (°C) | Mix. Temperature of medium (°C) | Repetition accuracy in ± %FS | Size | Pressure gauge | Nominal flow rate, closed (l/min) | Air quality class at the output | Operating medium | Adjusting element | Structural design | Note on materials | Assembly position | Material of connecting plate | Material membrane | Manufacturer part # | Weight (g) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,453.61 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 7 Day(s) | 3500 | 0~1.6 | Die-cast zinc | Die-cast zinc | - | G1/2 | G1/2 | - | - | 0.2 | - | 0.5 | 12 | -10 | 60 | -10 | 60 | - | Midi | with pressure gauge | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 2 - Moderate corrosion stress | - | - | - | - | - | - | 159581 | 720 | - | ||
฿ 3,413.59 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 7 Day(s) | 1600 | 0.1~1.6 | Die-cast zinc | Die-cast zinc | - | G1/4 | G1/4 | - | - | 0.2 | - | 0.5 | 7 | -10 | 60 | -10 | 60 | - | Mini | with pressure gauge | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | - | - | - | - | - | - | 162583 | 350 | - | ||
฿ 3,670.45 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 8 Day(s) | 1500 | 0.1~1.6 | Die-cast zinc | Die-cast zinc | - | G1/4 | G1/4 | - | - | 0.2 | - | 0.5 | 12 | -10 | 60 | -10 | 60 | - | Mini | with pressure gauge | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | - | - | - | - | - | - | 192300 | 350 | - | ||
฿ 4,453.61 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 7 Day(s) | - | 0~1.6 | Die-cast zinc | Die-cast zinc | - | G1/4 | G1/4 | - | - | 0.2 | - | 0.5 | 12 | -10 | 60 | -10 | 60 | - | Midi | with pressure gauge | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 2 - Moderate corrosion stress | - | - | - | - | - | - | 186451 | 720 | - | ||
฿ 3,017.26 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | Same day | 1500 | 0.1~1.6 | Die-cast zinc | Die-cast zinc | - | G1/4 | G1/4 | - | - | 0.2 | - | 0.5 | 12 | -10 | 60 | -10 | 60 | - | Mini | with pressure gauge | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 2 - Moderate corrosion stress | - | - | - | - | - | - | 159625 | 350 | - | ||
฿ 2,504.81 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 8 Day(s) | 1500 | 0.1~1.6 | Die-cast zinc | Die-cast zinc | - | G1/4 | G1/4 | - | - | 0.2 | - | 0.5 | 12 | -10 | 60 | -10 | 60 | - | Mini | G1/8 prepared | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 2 - Moderate corrosion stress | - | - | - | - | - | - | 162591 | 300 | - | ||
฿ 3,017.26 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | Same day | 800 | 0.1~1.6 | Die-cast zinc | Die-cast zinc | - | G1/8 | G1/8 | - | - | 0.2 | - | 0.5 | 12 | -10 | 60 | -10 | 60 | - | Mini | with pressure gauge | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 2 - Moderate corrosion stress | - | - | - | - | - | - | 159624 | 350 | - | ||
฿ 9,871.81 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 7 Day(s) | 11500 | 0~1.6 | Die-cast zinc | Die-cast zinc | - | G1 | G1 | - | - | 0.4 | - | 0.5 | 12 | -10 | 60 | -10 | 60 | - | Maxi | with pressure gauge | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | - | - | - | - | - | - | 159627 | 1200 | - | ||
฿ 9,871.81 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 7 Day(s) | 11000 | 0~1.6 | Die-cast zinc | Die-cast zinc | - | G3/4 | G3/4 | - | - | 0.4 | - | 0.5 | 12 | -10 | 60 | -10 | 60 | - | Maxi | with pressure gauge | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | - | - | - | - | - | - | 159626 | 1200 | - | ||
฿ 4,453.61 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 7 Day(s) | 3200 | 0~1.6 | Die-cast zinc | Die-cast zinc | - | G3/8 | G3/8 | - | - | 0.2 | - | 0.5 | 12 | -10 | 60 | -10 | 60 | - | Midi | with pressure gauge | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 2 - Moderate corrosion stress | - | - | - | - | - | - | 159580 | 720 | - | ||
฿ 3,073.43 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 61 Day(s) | - | 0.1~1 | Wrought aluminum alloy | Wrought aluminum alloy | - | QS-4 | QS-4 | - | - | - | - | - | 7 | -10 | - | - | 60 | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | - | - | - | - | - | - | 526269 | 110 | - | ||
฿ 2,560.99 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 61 Day(s) | - | 0.1~1 | Wrought aluminum alloy | Wrought aluminum alloy | - | QS-4 | QS-4 | - | - | - | - | - | 7 | -10 | -10 | 60 | -10 | 60 | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | - | - | - | - | - | - | 526270 | 100 | - | ||
฿ 3,120.76 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 61 Day(s) | - | - | Wrought Aluminum alloy | - | Line installation with accessories Optional | - | - | QS-6 | QS-6 | - | 0.3 | - | 0.5 | 7 | -10 | 60 | -10 | 60 | - | Micro | with pressure gauge | - | Compressed air in accordance with ISO8573-1:2010 [7:4:4] Inert gases | Compressed air in accordance with ISO8573-1:2010 [7:4:4] Inert gases | Rotary knob with lock | directly-controlled diaphragm regulator | Conforms to RoHS | Any | Wrought Aluminum alloy | NBR | - | 110 | with secondary exhaust | ||
฿ 2,608.33 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 61 Day(s) | - | - | Wrought Aluminum alloy | - | Line installation with accessories Optional | - | - | QS-6 | QS-6 | - | 0.3 | - | 0.5 | 7 | -10 | 60 | -10 | 60 | - | Micro | M5 ready | - | Compressed air in accordance with ISO8573-1:2010 [7:4:4] Inert gases | Compressed air in accordance with ISO8573-1:2010 [7:4:4] Inert gases | Rotary knob with lock | directly-controlled diaphragm regulator | Conforms to RoHS | Any | Wrought Aluminum alloy | NBR | - | 100 | with secondary exhaust |
Loading...
Seals material | NBR |
---|
How can we improve?
How can we improve?