1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure regulator, MS4 Series (Part Number)

SOLENOID VALVES

Pressure regulator, MS4 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,815.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Pressure regulator, MS4 Series

Pressure regulator, MS4 Series

Features

Pressure regulator, MS4 Series
The pressure regulator maintains a constant working pressure (secondary side), regardless of the pressure variations in the system (primary side) and the air consumption.
- Good regulation characteristics with low hysteresis and primary pressure compensation
- High flow rate with minimal pressure drop - Available with and without secondary venting
- Regulator lock for protecting the values against adjustment
- Four pressure regulation ranges: 0.3...4 bar, 0.3...7 bar, 0.5...12 bar and 0.5...16 bar
- Two pressure gauge connections for different fitting options
- Return flow option for exhausting from output 2 to output 1 already integrated
- Optional pressure sensor
- Optional rotary knob pressure gauge
- Optional device variant EX4 for use in potentially explosive areas in zones 1, 2, 21 and 22

Specifications

SizeMS4MS6
Pneumatic connection 1, 2Female threadG1/8 or G1/4G1/4, G3/8 or G1/2
Connecting plate AG...G1/8, G1/4 or G3/8G1/4, G3/8, G1/2 or G3/4
Connecting plate AQ...NPT1/8, NPT1/4 or NPT3/8NPT1/4, NPT3/8, NPT1/2 or NPT3/4
Constructional designDirectly-actuated diaphragm regulator
Regulating functionOutput pressure constant, with primary pressure compensation,
with return flow action, with/without secondary venting
Type of mountingVia accessories
In-line installation
Front panel mounting
Mounting positionAny
Regulator lockRotary knob with detent
Rotary knob with detent, lockable via accessories
Rotary knob with integrated lock
Pressure regulation range
/operation
D5 [bar]0.3...4, manually operated1)
D6 [bar]0.3...7, manually operated1)
D7 [bar]0.5...12, manually operated (0.5...10 with pressure sensor AD... or with UL certification)
D8 [bar]-0.5...16, manually operated (0.5...10 with UL certification)
Max. hysteresis [bar]0.25 (0.4 with rotary knob pressure gauge DM1/DM2)0.25 (0.4 with rotary knob pressure gauge DM2)
Pressure displayVia pressure sensor for displaying output pressure via LCD display and electrical output
Via pressure sensor for displaying output pressure via operational status indicator and electrical output
Via pressure gauge for displaying output pressure
Via pressure gauge with red/green scale for displaying output pressure
Via pressure gauge in rotary knob for displaying output pressure
G1/8 prepared-
G1/4 prepared

Standard nominal flow rate qnN [l/min]

SizeMS4MS6
Pneumatic connectionG1/8G1/4G1/4G3/8G1/2
Pressure regulation rangeD51,2002,1002,4005,5007,500
D61,1501,8003,0005,8006,500
D71,0001,7002,7004,5005,500
D8--2,2004,0004,500

Operating and environmental conditions

SizeMS4MS6
Operating pressure [bar]0.8...14 (0.8...10)0.8...20 (0.8...10)
Operating mediumCompressed air in accordance with ISO 8573-1:2010 [7:4:4]
Inert gases
Note on operating/pilot mediumOperation with lubricated medium possible
(in which case lubricated operation will always be required)
Ambient temperature [°C]-10...+60 (0...+50)
Temperature of medium [°C]-10...+60 (0...+50)
Storage temperature [°C]-10...+60
Corrosion resistance class CRC2
Food-safeSee supplementary material information
UL certificationcULus recognized (OL)
Part Number
MS4-LR-1/4-D6-AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStandard nominal flow rate
(l/min)
Material of operator panel Material of screwed trunnion Material of threaded seal Outlet pressure 2
(bar)
Degree of protection Min. Pressure regulation
(bar)
Min. Ambient temperature
(bar)
Max. Ambient temperature
(°C)
Mix. Temperature of medium
(°C)
Min. Storage temperature
(°C)
Repetition accuracy in ± %FS Size Air quality class at the output Operating medium Manufacturer part # Weight
(g)

฿ 1,994.53

SOLENOID VALVES 1 Piece(s) 7 Day(s) 1800PEG1/4G1/40.250.3760-10-10604with pressure gaugeCompressed air as per ISO 8573-1:2010 [7:4:4], Inert gas2 - Moderate corrosion stress529417225

Loading...

  1. 1
 

Basic Information

Operating Pressure Range(MPa) 0.08::1.4 Housing material Die-cast aluminum Seals material NBR
Material of sub-base Die-cast aluminum Module connector material PA, POM Max. Pressure regulation -10
Min. Temperature of medium(°C) 60

Please check the type/dimensions/specifications of the part MS4-LR-1/4-D6-AS in the Pressure regulator, MS4 Series series.

Products with similar specification

Part Number
MS4-LR-1/4-D5-AS
MS4-LR-1/4-D5-AS-Z
MS4-LR-1/4-D6-AS-Z
MS4-LR-1/4-D7-AS
MS4-LR-1/4-D7-AS-Z
MS4-LR-1/8-D5-AS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStandard nominal flow rate
(l/min)
Material of operator panel Material of screwed trunnion Material of threaded seal Outlet pressure 2
(bar)
Degree of protection Min. Pressure regulation
(bar)
Min. Ambient temperature
(bar)
Max. Ambient temperature
(°C)
Mix. Temperature of medium
(°C)
Min. Storage temperature
(°C)
Repetition accuracy in ± %FS Size Air quality class at the output Operating medium Manufacturer part # Weight
(g)

฿ 1,994.53

1 Piece(s) 7 Day(s) 2100PEG1/4G1/40.250.3460-10-10604with pressure gaugeCompressed air as per ISO 8573-1:2010 [7:4:4], Inert gas2 - Moderate corrosion stress529415225

฿ 1,994.53

1 Piece(s) 31 Day(s) 2100PEG1/4G1/4--4------Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas-529416225

฿ 1,994.53

1 Piece(s) 31 Day(s) 1800PEG1/4G1/4--7------Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas-529418225

฿ 1,994.53

1 Piece(s) Same day 1700PEG1/4G1/40.250.51260-10-10604with pressure gaugeCompressed air as per ISO 8573-1:2010 [7:4:4], Inert gas2 - Moderate corrosion stress529419225

฿ 1,994.53

1 Piece(s) 31 Day(s) 1700PEG1/4G1/4--12------Compressed air as per ISO 8573-1:2010 [7:4:4], Inertas-529420225

฿ 1,994.53

1 Piece(s) 31 Day(s) 1200PEG1/8G1/8--4------Compressed air as per ISO 8573-1:2010 [7:4:4], Inertas-529421225