(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Size | MS4 | MS6 | |
---|---|---|---|
Pneumatic connection 1, 2 | Female thread | G1/8 or G1/4 | G1/4, G3/8 or G1/2 |
Connecting plate AG... | G1/8, G1/4 or G3/8 | G1/4, G3/8, G1/2 or G3/4 | |
Connecting plate AQ... | NPT1/8, NPT1/4 or NPT3/8 | NPT1/4, NPT3/8, NPT1/2 or NPT3/4 | |
Constructional design | Directly-actuated diaphragm regulator | ||
Regulating function | Output pressure constant, with primary pressure compensation, with return flow action, with/without secondary venting | ||
Type of mounting | Via accessories | ||
In-line installation | |||
Front panel mounting | |||
Mounting position | Any | ||
Regulator lock | Rotary knob with detent | ||
Rotary knob with detent, lockable via accessories | |||
Rotary knob with integrated lock | |||
Pressure regulation range /operation | D5 [bar] | 0.3...4, manually operated1) | |
D6 [bar] | 0.3...7, manually operated1) | ||
D7 [bar] | 0.5...12, manually operated (0.5...10 with pressure sensor AD... or with UL certification) | ||
D8 [bar] | - | 0.5...16, manually operated (0.5...10 with UL certification) | |
Max. hysteresis [bar] | 0.25 (0.4 with rotary knob pressure gauge DM1/DM2) | 0.25 (0.4 with rotary knob pressure gauge DM2) | |
Pressure display | Via pressure sensor for displaying output pressure via LCD display and electrical output | ||
Via pressure sensor for displaying output pressure via operational status indicator and electrical output | |||
Via pressure gauge for displaying output pressure | |||
Via pressure gauge with red/green scale for displaying output pressure | |||
Via pressure gauge in rotary knob for displaying output pressure | |||
G1/8 prepared | - | ||
G1/4 prepared |
Size | MS4 | MS6 | ||||
---|---|---|---|---|---|---|
Pneumatic connection | G1/8 | G1/4 | G1/4 | G3/8 | G1/2 | |
Pressure regulation range | D5 | 1,200 | 2,100 | 2,400 | 5,500 | 7,500 |
D6 | 1,150 | 1,800 | 3,000 | 5,800 | 6,500 | |
D7 | 1,000 | 1,700 | 2,700 | 4,500 | 5,500 | |
D8 | - | - | 2,200 | 4,000 | 4,500 |
Size | MS4 | MS6 |
---|---|---|
Operating pressure [bar] | 0.8...14 (0.8...10) | 0.8...20 (0.8...10) |
Operating medium | Compressed air in accordance with ISO 8573-1:2010 [7:4:4] | |
Inert gases | ||
Note on operating/pilot medium | Operation with lubricated medium possible (in which case lubricated operation will always be required) | |
Ambient temperature [°C] | -10...+60 (0...+50) | |
Temperature of medium [°C] | -10...+60 (0...+50) | |
Storage temperature [°C] | -10...+60 | |
Corrosion resistance class CRC | 2 | |
Food-safe | See supplementary material information | |
UL certification | cULus recognized (OL) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standard nominal flow rate (l/min) | Material of operator panel | Material of screwed trunnion | Material of threaded seal | Outlet pressure 2 (bar) | Degree of protection | Min. Pressure regulation (bar) | Min. Ambient temperature (bar) | Max. Ambient temperature (°C) | Mix. Temperature of medium (°C) | Min. Storage temperature (°C) | Repetition accuracy in ± %FS | Size | Air quality class at the output | Operating medium | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,994.53 | SOLENOID VALVES | 1 Piece(s) | 7 Day(s) | 2100 | PE | G1/4 | G1/4 | 0.25 | 0.3 | 4 | 60 | -10 | -10 | 60 | 4 | with pressure gauge | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 2 - Moderate corrosion stress | 529415 | 225 | ||
฿ 1,994.53 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 2100 | PE | G1/4 | G1/4 | - | - | 4 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | 529416 | 225 | ||
฿ 1,994.53 | SOLENOID VALVES | 1 Piece(s) | 7 Day(s) | 1800 | PE | G1/4 | G1/4 | 0.25 | 0.3 | 7 | 60 | -10 | -10 | 60 | 4 | with pressure gauge | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 2 - Moderate corrosion stress | 529417 | 225 | ||
฿ 1,994.53 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 1800 | PE | G1/4 | G1/4 | - | - | 7 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | 529418 | 225 | ||
฿ 1,994.53 | SOLENOID VALVES | 1 Piece(s) | Same day | 1700 | PE | G1/4 | G1/4 | 0.25 | 0.5 | 12 | 60 | -10 | -10 | 60 | 4 | with pressure gauge | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 2 - Moderate corrosion stress | 529419 | 225 | ||
฿ 1,994.53 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 1700 | PE | G1/4 | G1/4 | - | - | 12 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inertas | - | 529420 | 225 | ||
฿ 1,994.53 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 1200 | PE | G1/8 | G1/8 | - | - | 4 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inertas | - | 529421 | 225 | ||
฿ 1,994.53 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 1200 | PE | G1/8 | G1/8 | - | - | 4 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | 529422 | 225 | ||
฿ 1,815.96 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 1150 | PE | G1/8 | G1/8 | - | - | 7 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inertas | - | 543519 | 225 | ||
฿ 1,994.53 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 8 Day(s) | 1150 | PE | G1/8 | G1/8 | - | - | 7 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inertas | - | 529423 | 225 | ||
฿ 1,994.53 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 1150 | PE | G1/8 | G1/8 | - | - | 7 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inertas | - | 529424 | 225 | ||
฿ 2,367.08 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 1150 | PE | G1/8 | G1/8 | - | - | 7 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inertas | - | 543520 | 225 | ||
฿ 1,994.53 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 7 Day(s) | 1000 | PE | G1/8 | G1/8 | 0.25 | 0.5 | 12 | 60 | -10 | -10 | 60 | 4 | with pressure gauge | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 2 - Moderate corrosion stress | 529425 | 225 | ||
฿ 1,994.53 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 1000 | PE | G1/8 | G1/8 | - | - | 12 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | 529426 | 225 | ||
฿ 2,099.76 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 1900 | - | G1/4 | G1/4 | - | - | 4 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inertas | - | 529471 | 222 | ||
฿ 2,277.79 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 1900 | - | G1/4 | G1/4 | - | - | 4 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inertas | - | 529473 | 222 | ||
฿ 2,686.48 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 650 | - | G1/4 | QS-8 | - | - | 4 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | 529474 | 222 | ||
฿ 2,099.76 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 1700 | - | G1/4 | G1/4 | - | - | 7 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inertas | - | 529477 | 222 | ||
฿ 2,277.79 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 1700 | - | G1/4 | G1/4 | - | - | 7 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inertas | - | 529479 | 222 | ||
฿ 2,685.94 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 840 | - | G1/4 | QS-8 | - | - | 7 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inertas | - | 529480 | 222 | ||
฿ 2,686.48 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 840 | - | G1/4 | QS-8 | - | - | 7 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | 529481 | 222 | ||
฿ 1,917.99 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 1700 | - | G1/4 | G1/4 | - | - | 7 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | 529482 | 222 | ||
฿ 2,099.76 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 1500 | - | G1/4 | G1/4 | - | - | 12 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inertas | - | 529483 | 222 | ||
฿ 2,277.79 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 1500 | - | G1/4 | G1/4 | - | - | 12 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inertas | - | 529485 | 222 | ||
฿ 2,685.94 | FILTERS/REGULATORS/LUBRICATORS | 1 Piece(s) | 31 Day(s) | 640 | - | G1/4 | QS-8 | - | - | 12 | - | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | 529486 | 222 |
Loading...
Operating Pressure Range(MPa) | 0.08::1.4 | Housing material | Die-cast aluminum | Seals material | NBR |
---|---|---|---|---|---|
Material of sub-base | Die-cast aluminum | Module connector material | PA, POM | Max. Pressure regulation | -10 |
Min. Temperature of medium(°C) | 60 |
How can we improve?
How can we improve?