(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type | VPPM-6 | VPPM-8 | VPPM-12 | Sub-base | ||
---|---|---|---|---|---|---|
Pneumatic connection | G1/8 | G1/4 | G1/2 | Via sub-base | ||
Valve function | 3-way proportional pressure regulator | |||||
Design | Piloted diaphragm regulator | |||||
Type of display | LED | |||||
Sealing principle | Soft | |||||
Actuation type | Electric | |||||
Type of control | Piloted | |||||
Reset method | Mechanical spring | |||||
Type of mounting | Via through-hole, via accessories | |||||
Mounting position | Any | |||||
Nominal width [mm] | Pressurisation | 6 | 8 | 12 | 6 | 8 |
Exhaust | 4.5 | 7 | 12 | 4.5 | 7 | |
Standard nominal flow rate [l/min.] | -> Graphs | |||||
Product weight [g] | 400 | 560 | 2050 | 400 | 560 | |
IO-Link | Protocol | IO-Link, I-Port | ||||
Protocol version | Device V1.1 | |||||
Port type | A | |||||
Process data width OUT [byte] | 2 | |||||
Process data width IN [byte] | 2 | |||||
Communication mode | COM1 [kBaud] | 4.8 | ||||
COM2 [kBaud] | 38.4 | |||||
COM3 [kBaud] | 230.4 | |||||
IO-Link | Minimum cycle time [ms] | 0.5 | ||||
Material | Housing | Wrought aluminium alloy |
Type | VPPM-6 | VPPM-8 | VPPM-12 |
---|---|---|---|
Electrical connection | M12 plug connector, 5-pin | ||
Operating voltage range | 18...30 | ||
Max. current consumption | 300 | 300 | 500 |
Max. electrical power consumption | 7 | 12 | |
Protection against short circuit | For all electrical connections | ||
Protection against incorrect polarity | For all electrical connections | ||
Residual ripple | 10 | ||
Duty cycle | 100 | ||
Degree of protection | IP65 |
Pressure regulation range [bar] | 0.02...2 | 0.06...6 | 0.1...10 |
---|---|---|---|
Operating medium | Compressed air in accordance with ISO 8573-1:2010 [7:4:4] | ||
Inert gases | |||
Note on operating/pilot medium | Operation with lubricated medium not possible | ||
Supply pressure 1 [bar] | 0...4 | 0...8 | 0...11 |
Max. hysteresis [mbar] | 10 | 30 | 50 |
FS (full scale) linearity error [%] | ±0.5 | ||
FS (full scale) repetition accuracy [%] | 0.5 | ||
Temperature coefficient [%/K] | 0.04 | ||
Ambient temperature [°C] | 0...60 | ||
Temperature of medium [°C] | 10...50 | ||
Note on materials | RoHS-compliant | ||
Corrosion resistance [CRC] | 2 | ||
CE mark | To EU EMC Directive (see declaration of conformity) | ||
Certification | RCM trademark | ||
c UL us - Listed (OL) |
Part Number |
---|
VPPM-6L-L-1-G18-0L10H-V1P-S1C1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standard nominal flow rate (l/min) | Material of screwed trunnion | Material of threaded seal | Pneumatic connection 1 | Pneumatic connection 82 | Nominal width pressurization (mm) | Exhaust nominal width (mm) | Display type | Outlet pressure 2 (bar) | Degree of protection | Min. Pressure regulation (bar) | Min. Ambient temperature (bar) | Max. Storage temperature (°C) | Air quality class at the output | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,463.16 | PROP-PRESS REG. | 1 Piece(s) | 30 Day(s) | 1400 | G1/8 | G1/8 | G1/8 | 6 | 4.5 | Back-lit LCD | 0-11 | 0.05 | 0.1 | 10 | 50 | 1 % | Inert gas, Compressed air as per ISO 8573-1:2010 [7:4:4] | 558335 | 400 |
Loading...
Housing material | Wrought aluminum alloy, Anodized | Max. pressure hysteresis(bar) | 21.6-26.4 | Analog input signal range | IP65 |
---|---|---|---|---|---|
Max. Pressure regulation | 0 | Max. Ambient temperature(°C) | 10 | Min. Temperature of medium(°C) | 50 |
Operating medium | 2 - Moderate corrosion stress |
Please check the type/dimensions/specifications of the part VPPM-6L-L-1-G18-0L10H-V1P-S1C1 in the Proportional pressure regulator, VPPM Series series.
Part Number |
---|
VPPM-12L-L-1-G12-0L10H-V1P-S1C1 |
VPPM-12L-L-1-G12-0L6H-A4P-S1 |
VPPM-12L-L-1-G12-0L6H-V1N-S1C1 |
VPPM-6L-L-1-G18-0L6H-A4P |
VPPM-6L-L-1-G18-0L6H-V1N-S1C1 |
VPPM-6TA-L-1-F-0L2H-S1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Standard nominal flow rate (l/min) | Material of screwed trunnion | Material of threaded seal | Pneumatic connection 1 | Pneumatic connection 82 | Nominal width pressurization (mm) | Exhaust nominal width (mm) | Display type | Outlet pressure 2 (bar) | Degree of protection | Min. Pressure regulation (bar) | Min. Ambient temperature (bar) | Max. Storage temperature (°C) | Air quality class at the output | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 42,480.46 | 1 Piece(s) | 30 Day(s) | 7000 | G1/2 | G1/2 | G1/2 | 12 | 12 | Back-lit LCD | 0-11 | 0.05 | 0.1 | 10 | 50 | 1 % | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 575237 | 2050 | ||
฿ 39,716.92 | 1 Piece(s) | 30 Day(s) | 4500 | G1/2 | G1/2 | G1/2 | 12 | 12 | LED | 0-8 | 0.03 | 0.06 | 6 | 60 | 1 % | Inert gas, Compressed air as per ISO 8573-1:2010 [7:4:4] | 575242 | 2050 | ||
฿ 42,480.46 | 1 Piece(s) | 30 Day(s) | 4500 | G1/2 | G1/2 | G1/2 | 12 | 12 | Back-lit LCD | 0-8 | 0.03 | 0.06 | 6 | 50 | 1 % | Inert gas, Compressed air as per ISO 8573-1:2010 [7:4:4] | 575239 | 2050 | ||
฿ 21,218.81 | 1 Piece(s) | 8 Day(s) | 900 | G1/8 | G1/8 | G1/8 | 6 | 4.5 | LED | 0-8 | 0.03 | 0.06 | 6 | 60 | 2 % | Inert gas, Compressed air as per ISO 8573-1:2010 [7:4:4] | 554045 | 400 | ||
฿ 25,463.64 | 1 Piece(s) | 30 Day(s) | 900 | G1/8 | G1/8 | G1/8 | 6 | 4.5 | Back-lit LCD | 0-8 | 0.03 | 0.06 | 6 | 60 | 1 % | Inert gas, Compressed air as per ISO 8573-1:2010 [7:4:4] | 571448 | 400 | ||
฿ 24,759.23 | 1 Piece(s) | 30 Day(s) | 380 | Sub-base | Sub-base | Sub-base | 6 | 4.5 | LED | 0-4 | 0.01 | 0.02 | 2 | 60 | 1 % | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 542217 | 400 |
How can we improve?
How can we improve?