Filter regulator, MS4 Series

Brand :
FESTO
Caution
Product Description
Festo MS4 Series Filter Regulator
- Combines filtering and pressure regulation
- Filtration levels: 5µm and 40µm
- Pneumatic connections: G1/4, G1/8
- Bowl materials: PC, Wrought aluminum alloy
- Operating pressure: 0.8 to 14 bar
- Ambient temperature range: -10 to +60°C
- Compressed air operation (ISO 8573-1:2010)
Filter regulator, MS4 Series
Features

Specifications
| Size | MS4 | MS6 | |
|---|---|---|---|
| Pneumatic connection 1, 2 | Female thread | G 1/8 or G 1/4 | G 1/4, G 3/8 or G 1/2 |
| Connecting plate AG... | G 1/8, G 1/4 or G 3/8 | G 1/4, G 3/8, G 1/2 or G 3/4 | |
| Connecting plate AQ... | NPT 1/8, NPT 1/4 or NPT 3/8 | NPT 1/4, NPT 3/8, NPT 1/2 or NPT 3/4 | |
| Constructional design | Filter regulator with/without pressure display | ||
| Regulating function | Output pressure constant, with return flow action, with/without secondary venting | ||
| Type of mounting | Via accessories | ||
| In-line installation | |||
| Front panel mounting | |||
| Mounting position | Vertical ±5° | ||
| Grade of filtration [µm] | 5 | ||
| 40 | |||
| Air purity class at the output | Compressed air in accordance with ISO 85731:2010 [6:4:4] (Grade of filtration 5 µm) | ||
| Compressed air in accordance with ISO 85731:2010 [7:4:4] (Grade of filtration 40 µm) | |||
| Bowl guard | Plastic bowl guard | ||
| Integrated as metal bowl | |||
| Condensate drain | Manual rotary | ||
| Semi-automatic | |||
| Fully automatic | |||
| - | Fully automatic, electrically actuated | ||
| Regulator lock | Rotary knob with detent, lockable via accessories | ||
| Rotary knob with integrated lock | |||
| Pressure regulation range [bar] | D5 | 0.3 to 4 | |
| D6 | 0.3 to 7 | ||
| D7 | 0.5 to 12 (0.5 to 10 with pressure sensor variant AD... or with UL certification) | ||
| D8 | - | 0.5 to 16 (0.5 to 10 with UL certification) | |
| Max. hysteresis [bar] | 0.25 | ||
| Pressure display | Via pressure sensor for displaying output pressure via LCD display and electrical output | ||
| Via pressure sensor for displaying output pressure via operational status indicator and electrical output | |||
| Via pressure gauge for displaying output pressure | |||
| Via pressure gauge with red/green scale for displaying output pressure | |||
| G 1/8 prepared | - | ||
| G 1/4 prepared | |||
| Max. condensate volume [cm3] | 19 (with plastic bowl guard) 25 (with metal bowl) | 38 | |