Air Preparation Unit, FRC Series

Caution
Product Description
Filter, regulator and lubricator functions in a single unit
·High flowate and highly efficient at removing contaminants
·Good regulation characteristics with minimal pressure hysteresis
·Setting values are secured by latching the rotary knob
·Lockable rotary knob
·Two pressure regulation ranges: 0.50...7 bar and 0.5 12 bar
·Two pressure gauge connections for different installation options
·Choice of manual, semi-automatic or fully automatic condensate drain
·Choice of filter inserts 5 or 40pm
Maintenance module, FRC Series
Metal Design
Features

Specifications
| Size | Micro | Mini | Midi | Maxi |
|---|---|---|---|---|
| Pneumatic connection 1, 2 | M5, M7, G 1/8, QS-4, QS-6 | G 1/8, G 1/4, G 3/8 | G 1/4, G 3/8, G 1/2, G 3/4 | G 1/2, G 3/4, G1 |
| Design | Filter regulator with/without pressure gauge | |||
| Proportional standard mist lubricator | ||||
| Type of mounting | Via accessories | |||
| In-line installation | ||||
| Assembly position | Vertical ±5° | |||
| Grade of filtration [µm] | 5 | 5 | ||
| - | 40 | |||
| Air purity class at the output | Compressed air according to ISO 85731:2010 [6:8:-] (grade of filtration 5 µm) | |||
| - | Compressed air according to ISO 85731:2010 [7:8:-] (grade of filtration 40 µm) | |||
| - | Inert gases | |||
| Bowl guard | - | Metal bowl guard | ||
| Condensate drain | Manual rotary | |||
| Semi-automatic | Fully automatic | |||
| Regulator lock | Rotary knob with detent | |||
| - | Rotary knob with integrated lock | |||
| Pressure regulation range [bar] | 0.5 to 7 | 0.5 to 7 | ||
| 0.5 to 12 | ||||
| Max. hysteresis [bar] | 0.3 | 0.2 | 0.4 | |
| Pressure indication | Via pressure gauge | |||
| M5 prepared | G 1/8 prepared | G 1/4 prepared | G 1/4 prepared | |
| Max. condensate volume [cm3] | 3 | 22 | 43 | 80 |
Polymer Type
Features

Specifications
| Size | Mini |
|---|---|
| Pneumatic connection | G 1/4 |
| Design | Filter/regulator/lubricator |
| Regulating function | With return flow function, with secondary venting |
| Type of mounting | Inline installation |
| Via through-holes | |
| Via mounting bracket | |
| Assembly position | Vertical ±5° |
| Grade of filtration [µm] | 5 |
| 40 | |
| Air purity class at the output | Compressed air in accordance with ISO 85731:2010 [6:8:-] (Grade of filtration 5 µm) |
| Compressed air in accordance with ISO 85731:2010 [7:8:-] (Grade of filtration 40 µm) | |
| Inert gases | |
| Condensate drain | Manual rotary |
| Semi-automatic | |
| Regulator lock | Rotary knob with detent |
| Pressure regulation range [bar] | 0.5 to 7 |
| Max. hysteresis [bar] | 0.5 |
| Pressure indication | Via pressure gauge |
| Pressure gauge connection | G 1/8 |
FRC-KC, D Series, Metal Design
Features

Specifications
| Size | Mini | Midi | Maxi | ||||
|---|---|---|---|---|---|---|---|
| Pneumatic connection 1, 2 | G 1/8 | G 1/4 | G 1/4 | G 3/8 | G 1/2 | G 1/2 | G 3/4 |
| Type of mounting | Via accessories | ||||||
| In-line installation | |||||||
| Assembly position | Vertical ±5° | ||||||
| Grade of filtration [µm] | 40 | ||||||
| Air purity class at the output | Compressed air in accordance with ISO 85731:2010 [7:4:-] | ||||||
| Inert gases | |||||||
| Bowl guard | Metal bowl guard | ||||||
| Condensate drain | Manual rotary | ||||||
| Fully automatic | |||||||
| Actuator lock | Rotary knob with detent | ||||||
| Pressure regulation range [bar] | 0.5 to 12 | ||||||
| Max. hysteresis [bar] | 0.2 | 0.2 | 0.4 | 0.3 | 0.3 | 0.15 | 0.15 |
| Pressure indication | Via pressure gauge | ||||||
| Max. condensate volume [cm3] | 22 | 43 | 80 (43) | ||||