Air Preparation Unit, FRCS Series

Caution
Product Description
Filter, regulator and lubricator functions in a single unit
·High flowate and highly efficient at removing contaminants
·Good regulation characteristics with minimal pressure hysteresis
·Setting values are secured by latching the rotary knob
·Lockable rotary knob
·Two pressure regulation ranges: 0.50...7 bar and 0.5 12 bar
·Two pressure gauge connections for different installation options
·Choice of manual, semi-automatic or fully automatic condensate drain
·Choice of filter inserts 40 pm
Maintenance module, FRCS Series
Features

Specifications
| Size | Micro | Mini | Midi | Maxi |
|---|---|---|---|---|
| Pneumatic connection 1, 2 | M5, M7, G 1/8, QS-4, QS-6 | G 1/8, G 1/4, G 3/8 | G 1/4, G 3/8, G 1/2, G 3/4 | G 1/2, G 3/4, G1 |
| Design | Filter regulator with/without pressure gauge | |||
| Proportional standard mist lubricator | ||||
| Type of mounting | Via accessories | |||
| In-line installation | ||||
| Assembly position | Vertical ±5° | |||
| Grade of filtration | 5 | 5 | ||
| - | 40 | |||
| Air purity class at the output | Compressed air according to ISO 8573-1:2010 [6:8:-] (grade of filtration 5 µm) | |||
| - | Compressed air according to ISO 85731:2010 [7:8:-] (grade of filtration 40 µm) | |||
| - | Inert gases | |||
| Bowl guard | - | Metal bowl guard | ||
| Condensate drain | Manual rotary | |||
| Semi-automatic | Fully automatic | |||
| Regulator lock | Rotary knob with detent | |||
| - | Rotary knob with integrated lock | |||
| Pressure regulation range [bar] | 0.5 to 7 | 0.5 to 7 | ||
| 0.5 to 12 | ||||
| Max. hysteresis [bar] | 0.3 | 0.2 | 0.4 | |
| Pressure indication | Via pressure gauge | |||
| M5 prepared | G 1/8 prepared | G 1/4 prepared | G 1/4 prepared | |
| Max. condensate volume [cm3] | 3 | 22 | 43 | 804) |