Air Preparation Combination Unit, MSB4 Series

Brand :
FESTO
Caution
Product Description
Air Preparation Combination Unit, MSB4 1/4 Series, Easy to connect with M8/M12 plug.
[Features]
· Integrated or stand-alone
· Intelligent mix of sizes
Maintenance module, MSB4 Series
MSB4/MSB6-FRC, MS series
Features

Specifications
| Size | MSB4 | MSB6 |
|---|---|---|
| Pneumatic connection 1, 2 | G 1/8 | - |
| G 1/4 | G 1/4 | |
| - | G 3/8 | |
| - | G 1/2 | |
| Design | Filter regulator with pressure gauge | |
| Proportional standard mist lubricator | ||
| Regulating function | Output pressure constant, with primary pressure compensation, with return flow function, with secondary venting | |
| Type of mounting | Via accessories | |
| Assembly position | Vertical ±5° | |
| Grade of filtration [µm] | 5 | |
| 40 | ||
| Air purity class at the output | Compressed air in accordance with ISO 85731:2010 [6:4:-] (grade of filtration 5 µm) | |
| Compressed air in accordance with ISO 85731:2010 [7:4:-] (grade of filtration 40 µm) | ||
| Bowl guard | Plastic bowl guard | Plastic bowl guard |
| - | Integrated as metal bowl | |
| Condensate drains | Manual rotary | |
| Fully automatic | ||
| Actuator lock | Rotary knob with detent, lockable via accessories | |
| Pressure regulation range [bar] | 0.3 to 7 | |
| 0.5 to 12 | ||
| Pressure indicator | With pressure gauge | |
MSB4/MSB6, MS series, Combination 2

Features

Specifications
| Size | MSB4 | MSB6 |
|---|---|---|
| Pneumatic connection 1, 2, 3 | G 1/4 | G 1/2 |
| Regulating function | Output pressure constant, with primary pressure compensation, with return flow function, with secondary venting | |
| Type of mounting | Via accessories | |
| Assembly position | Vertical ±5° | |
| Grade of filtration [µm] | 5 | |
| 40 | ||
| Air purity class at the output | Compressed air in accordance with ISO 85731:2010 [6:4:4] (grade of filtration 5 µm) | |
| Compressed air in accordance with ISO 85731:2010 [7:4:4] (grade of filtration 40 µm) | ||
| Bowl guard | Plastic bowl guard | |
| Condensate drain | Manual rotary | |
| Fully automatic | ||
| Actuator lock | Rotary knob with detent, lockable with accessories | |
| Pressure regulation range [bar] | 0.5 to 7 | |
| 0.5 to 12 | ||
| Pressure indicator | With pressure gauge | |
Standard nominal flow rate qnN [l/min]
| Condensate drain | Manual rotary | Fully automatic | |||
|---|---|---|---|---|---|
| Size | MSB4 | MSB6 | MSB4 | MSB6 | |
| Pressure regulation range 0.5 to 7 bar | |||||
| Grade of filtration 40 µm | 1,150 | 5,500 | - | - | |
| Pressure regulation range 0.5 to 12 bar | |||||
| Grade of filtration | 5 µm | 950 | 4,800 | 950 | 4,800 |
| 40 µm | 1,700 | 5,100 | 1,000 | 5,100 | |
MSB4/MSB6, MS series, Combination 4
Features

Specifications
| Size | MSB4 | MSB6 | ||
|---|---|---|---|---|
| Branching module with | Pressure switch | Pressure sensor | Pressure switch | Pressure sensor |
| Pneumatic connection 1, 2, 3 | G 1/4 | G 1/2 | ||
| Regulator function | Output pressure constant, with primary pressure compensation, with return flow, with secondary venting | |||
| Type of mounting | Via accessories | |||
| Mounting position | Vertical ±5° | |||
| Grade of filtration [µm] | 40 | |||
| Air purity class at the output | Compressed air according to ISO 85731:2010 [7:4:4] (grade of filtration 40 µm) | |||
| Bowl guard | Plastic bowl guard | |||
| Condensate drain | Manual rotary | Manual rotary | Manual rotary | Manual rotary |
| Fully automatic | - | Fully automatic | - | |
| Actuation security | Rotary knob with detent, can be locked using accessories | |||
| Pressure regulation range [bar] | - | 0.5 to 7 | - | 0.5 to 7 |
| 0.5 to 12 | 0.5 to 10 | 0.5 to 12 | 0.5 to 10 | |
| Pressure indication | Via pressure gauge for displaying output pressure | |||
Standard nominal flow rate qnN [l/min]
| Size | MSB4 | MSB6 | ||
|---|---|---|---|---|
| Branching module with | Pressure switch | Pressure sensor | Pressure switch | Pressure sensor |
| Pressure regulation range 0.5 to 7 bar | ||||
| Grade of filtration 40 µm | - | 1,750 | - | 5,300 |
| Pressure regulation range 0.5 to 10 bar | ||||
| Grade of filtration 40 µm | - | 1,600 | - | 4,500 |
| Pressure regulation range 0.5 to 12 bar | ||||
| Grade of filtration 40 µm | 1,300 | - | 4,500 | - |
MSB4/MSB6, MS series, Combination 7

Features

Specifications
| Size | MSB4 | MSB6 |
|---|---|---|
| Pneumatic connection 1, 2, 3 | G 1/4 | G 1/2 |
| Regulator function | Output pressure constant, with primary pressure compensation, with return flow, with secondary venting | |
| Type of mounting | Via accessories | |
| Mounting position | Vertical ±5° | |
| Grade of filtration [µm] | 40 | |
| Air purity class at the output | Compressed air according to ISO 85731:2010 [7:4:4] | |
| Bowl guard | Plastic bowl guard | |
| Condensate drain | Manual rotary | |
| Actuation security | Rotary knob with detent, can be locked using accessories | |
| Pressure regulation range [bar] | 0.5 to 7 | |
| 0.5 to 10 | ||
| Pressure indication | Via pressure sensor for displaying output pressure via operational status indicator and electrical output | |
| Via pressure gauge for displaying output pressure | ||
Standard nominal flow rate qnN [l/min]
| Size | MSB4 | MSB6 |
|---|---|---|
| Pressure regulation range 0.5 to 7 bar | ||
| Grade of filtration 40 µm | 1,600 | 4,400 |
| Pressure regulation range 0.5 to 10 bar | ||
| Grade of filtration 40 µm | 1,400 | 4,000 |