Bleed valve, MS6 Series

Caution
Product Description
Soft start/quick exhaust valves MS6-SV cut off the power to critical components in the blink of an eye when an emergency stop is triggered.
They also restart the system with the same care and reliability once the problem has been eliminated.
[Features]
·Width dimension 62 mm
·With safety functions
·For reducing pressure quickly and reliably and for building up pressure gradually
·Adjustable pressure build-up time
·Adjustable switch-through pressure
·Supply voltage 24 V DC
Magnet coil, MSN1G Series
MS6-SV-C
Specifications
| Pneumatic connection 1, 2 Female thread | G 1/2 | ||
|---|---|---|---|
| Connecting plate AG... | G 1/4, G, G 1/2 or G 3/4 | ||
| Connecting plate AQ... | NPT 1/4, NPT, NPT 1/2 or NPT 3/4 | ||
| Pneumatic connection 3 | G 3/4 | ||
| Actuation type | Electric | ||
| Design | Piston spool valve | ||
| Type of mounting | Via accessories | ||
| In-line installation | |||
| Mounting position | Any | ||
| Pressure indicator | Via pressure sensor for displaying output pressure via LCD display and electrical output | ||
| Via pressure sensor for displaying output pressure via operational status indicator and electrical output | |||
| Via pressure gauge for displaying output pressure | |||
| Via pressure gauge with red/green scale for displaying output pressure | |||
| G 1/4 prepared | |||
| Valve function | 3/2-way valve, closed, single solenoid | ||
| Soft-start function, adjustable | |||
| Non-overlapping | Yes | ||
| Exhaust function | No flow control | ||
| Manual override | 10V24/10V24F | At the pilot solenoid valve: non-detenting At the soft-start and quick exhaust valve: detenting, self-resetting | |
| 10V24E | At the pilot solenoid valve: none At the soft-start and quick exhaust valve: detenting, self-resetting | ||
| 10V24P | At the pilot solenoid valve: non-detenting/detenting At the soft-start and quick exhaust valve: detenting, self-resetting | ||
| 10V24C/10V24D | None | ||
| Reset method | Mechanical spring | ||
| Type of control | Piloted | ||
| Pilot air supply | Internal | ||
| Sealing principle | Soft | ||
| Pneumatic connection | Female thread G 1/2 | ||
| Standard nominal flow rate qnN [l/min] | |||
| In main flow direction 1 > 2 | 5,700 | ||
| Standard flow rate qN [l/min], p2 = 6 bar | |||
| In venting direction 2 > 3 | 7,600 | ||
| C value [l/s*min] | |||
| In main flow direction 1 > 2 | 23.2 | ||
| b value | |||
| In main flow direction 1 > 2 | 0.4 | ||
MS6-SV-D
Specifications
| Pneumatic port 1, 2 Female thread | G 1/4 | |
|---|---|---|
| Connecting plate AG... | G 1/4, G, G 1/2 or G 3/4 | |
| Connecting plate AQ... | NPT 1/4, NPT, NPT 1/2 or NPT 3/4 | |
| Pneumatic port 3 | G1 | |
| Actuation type | Electric | |
| Design | Piston seat | |
| Type of mounting | Via accessories | |
| In-line installation | ||
| Mounting position | Any | |
| Pressure indicator | Via pressure sensor for displaying output pressure via LCD display and electrical output | |
| Via pressure gauge for displaying output pressure | ||
| Via pressure gauge with red/green scale for displaying output pressure | ||
| Gシ prepared | ||
| Position sensing principle | Magnetic piston principle | |
| Valve function | 3/2-way valve, closed, single solenoid | |
| Soft-start function, adjustable | ||
| Non-overlapping | No | |
| Exhaust function | No flow control | |
| Manual override | None | |
| Reset method | Mechanical spring | |
| Type of control | Piloted | |
| Pilot air supply | Internal | |
| Sealing principle | Soft | |
| Pneumatic connection | Female thread G1/2 | |
| Standard nominal flow rate qnN [l/min] | ||
| In main flow direction 1 > 2 | 4300 | |
| Standard flow rate qN [l/min], p2 = 6 bar | ||
| In venting direction 2 > 3 | 9000 | |
| C value [l/s*min] | ||
| In main flow direction 1 > 2 | 19.3 | |
| b value | ||
| In main flow direction 1 > 2 | 0.21 | |
MS6-SV-E
Specifications
| Pneumatic connection 1, 2 Female thread | G 1/2 | - | ||
|---|---|---|---|---|
| Connecting plate AG... | G 1/4, G, G 1/2 or G 3/4 | |||
| Connecting plate AQ... | NPT 1/4, NPT, NPT 1/2 or NPT 3/4 | |||
| Pneumatic connection 3 | G1 | |||
| Actuation type | Electric | |||
| Design | Piston seat | |||
| Type of mounting | Via accessories | |||
| In-line installation | ||||
| Mounting position | Any | |||
| Pressure indicator | Via pressure sensor for displaying output pressure via LCD display and electrical output | |||
| Via pressure gauge for displaying output pressure | ||||
| Via pressure gauge with red/green scale for displaying output pressure | ||||
| G 1/4 prepared | ||||
| Position sensing principle | Solenoid piston principle | |||
| Valve function | 3/2-way valve, closed, single solenoid | |||
| Soft-start function, adjustable | ||||
| Non-overlapping | No | |||
| Exhaust function | No flow control | |||
| Manual override | None | |||
| Reset method | Mechanical spring | |||
| Type of control | Piloted | |||
| Pilot air supply | Internal | |||
| Sealing principle | Soft | |||
| Pneumatic connection | Female thread G 1/2 | |||
| Standard nominal flow rate qnN [l/min] | ||||
| In main flow direction 1 > 2 | 4,300 | |||
| Standard flow rate qN [l/min], p2 = 6 bar | ||||
| In venting direction 2 > 3 | 9,000 | |||
| C value [l/s*min] | ||||
| In main flow direction 1 > 2 | 19.3 | |||
| b value | ||||
| In main flow direction 1 > 2 | 0.21 | |||