Quick fastener, SCK Series

Brand :
FESTO
Caution
Product Description
This is polymer version of bulkhead quick connector.
[Features]
·Moulded-on sealing edge
·Mounting position: Any
·Total length: 48mm
Quick fastener, SCK Series

• Housing material: POM
• Note on materials: RoHS-compliant, Free of copper and PTFE
Specifications
| Mounting position | Any |
|---|---|
| Operating pressure [bar] | 0 to +10 |
| Ambient temperature [℃] | -10 to +60 |