Cap, QSC Series

Brand :
FESTO
Caution
Product Description
Festo QSC Series Cap
- Available for various pneumatic tubing outside diameters (4 to 12 mm)
- Housing material: PBT
- Standard pack size: 10 pieces per package
- Operating pressure: -0.95 to 6 bar
- Ambient temperature range: -10°C to +80°C
- Releasing ring color: Blue
- Operating medium: Compressed air (ISO 8573-1:2010 [7:-:-]), Water (as per manufacturer's declaration)
- Corrosion resistance class CRC 1 - Low corrosion stress
Cap, QSC Series

Specifications and dimensions
| Manufacturer no. | Product code | Tubing O.D. D1 | D5 Ø | D6 Ø | L1 | Weight/piece [g] |
|---|---|---|---|---|---|---|
| 153262 | QSC-4 | 4 | 10 | 7 | 16.5 | 2.5 |
| 153263 | QSC-6 | 6 | 13 | 9 | 18.5 | 3.5 |
| 153264 | QSC-8 | 8 | 15 | 11 | 20 | 5 |
| 153265 | QSC-10 | 10 | 18 | 13 | 22.5 | 8 |
| 153266 | QSC-12 | 12 | 21.5 | 16 | 23 | 11.5 |