Push-in L-fitting, NPQH Series

Brand :
FESTO

Caution

    Product Description

    The combination of a wide variety of tubing with surfaces that are chemically nickel plated and thus very corrosion resistant makes reliable push-in fitting NPQH truly multi-talented: food-safe, heat resistant to 150°C, and suitable for high pressures.
    [Features]
    ·Solid-metal brass, chemically nickel-plated
    ·High corrosion and chemical resistance
    ·Highly resistant to temperatures and pressure
    ·Operating media compressed air, vacuum, water.
    ·L-shaped

    L-Connector, NPQH Series

    L-Connector, NPQH Series

    -360° orientable
    -External thread with external hexagon

    Specifications and dimensions

    Manufacturer
    No.
    Product codeConnection
    D1
    Nominal width
    [mm]
    Tubing O.D.Ø
    D2
    D5
    Ø
    D6
    Ø
    H1H2L1Wrench
    size
    Weight/piece
    [g]
    578289NPQH-L-G38-Q12-P10G3/81112192026728.52058.2
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat