Elbow Quick Connector, LCK Series

Brand :
FESTO
Caution
Product Description
Bulkhead quick connector
[Features]
·Sealing cap for plastic tube fittings and barbed fittings
·Multiple distributor
·Union nut for CK tube fitting
·Operating media: compressed air, vacuum, (water)
·Aluminum, steel, POM, or zinc
·L-shaped
L-piece, LCK Series

Features

Specifications
| Type | LCK | LCK-...-KU |
|---|---|---|
| Mounting position | Any | |
| Type of seal on threaded plug | Sealing ring | Sealing edge |
Operating and environmental conditions
| Operating pressure [bar] | 0...+16 |
|---|---|
| Ambient temperature [°C] | -10...+60 |