Push-in L-fitting, QSL Series

Caution
Product Description
Push-in L-fitting, QSL Series
One-Touch Fitting is a joint used for connecting hoses, pipes, or tools. It offers a wide variety of sizes to choose from.
[Feature]
● Shape : Elbow
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10, 12 and 16
● Thread size : G1/2, G1/4, G1/8, G3/8 and R1/2, R1/4, R1/8, R3/8
● Operating Pressure Range (MPa) : -0.095 to 0.6
● Material
Body - PBT
Releasing Ring - POM
[Application]
It is suitable for automation machine in pneumatic system
Push-in L-fitting QSL

-Orientable
-Male thread with external hex
Specifications and dimensions
| Manufacturer no. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | D5 Ø | H1 | H2 | H3 | L1 | Wrench size | Weight/piece [g] | PU |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 153045 | QSL-1/8-4 | R1/8 | 2.8 | 4 | 10 | 22 | 8 | 23 | 18.7 | 10 | 10 | 10 |
| 130728 | QSL-1/8-4-100 | 100 | ||||||||||
| 153046 | QSL-1/8-6 | 4.2 | 6 | 12.5 | 22.5 | 8 | 24.8 | 20.3 | 10 | 11 | 10 | |
| 130729 | QSL-1/8-6-100 | 100 | ||||||||||
| 153048 | QSL-1/8-8 | 6 | 8 | 14.5 | 24 | 8 | 27.3 | 22.7 | 12 | 14 | 10 | |
| 130730 | QSL-1/8-8-50 | 50 | ||||||||||
| 190658 | QSL-1/8-10 | 6 | 10 | 17.5 | 25 | 8 | 29.8 | 25.5 | 12 | 18 | 10 | |
| 190659 | QSL-1/4-4 | R1/4 | 2.8 | 4 | 10 | 29 | 11 | 28 | 20.7 | 14 | 18 | 10 |
| 153047 | QSL-1/4-6 | 4.3 | 6 | 12.5 | 28 | 11 | 28.2 | 21.8 | 14 | 19 | 10 | |
| 130731 | QSL-1/4-6-100 | 100 | ||||||||||
| 153049 | QSL-1/4-8 | 6.7 | 8 | 14.5 | 28 | 11 | 29.2 | 23.7 | 14 | 20 | 10 | |
| 130732 | QSL-1/4-8-50 | 50 | ||||||||||
| 153051 | QSL-1/4-10 | 8 | 10 | 17.5 | 28.5 | 11 | 31.2 | 26 | 14 | 23 | 10 | |
| 130733 | QSL-1/4-10-50 | 50 | ||||||||||
| 164981 | QSL-1/4-12 | 8 | 12 | 21 | 29.8 | 11 | 34.2 | 29 | 14 | 27 | 10 | |
| 130734 | QSL-1/4-12-20 | 20 | ||||||||||
| 190660 | QSL-3/8-6 | R3/8 | 4.3 | 6 | 12.5 | 31.5 | 12 | 31.4 | 23.8 | 17 | 30 | 10 |
| 153050 | QSL-3/8-8 | 6.7 | 8 | 14.5 | 31 | 12 | 31.9 | 24.7 | 17 | 31 | 10 | |
| 130735 | QSL-3/8-8-50 | 50 | ||||||||||
| 153052 | QSL-3/8-10 | 8.3 | 10 | 17.5 | 32 | 12 | 34.4 | 27 | 17 | 34 | 10 | |
| 130736 | QSL-3/8-10-20 | 20 | ||||||||||
| 153053 | QSL-3/8-12 | 10 | 12 | 21 | 32.5 | 12 | 36.7 | 29.7 | 17 | 38 | 10 | |
| 130737 | QSL-3/8-12-20 | 20 | ||||||||||
| 164958 | QSL-3/8-16 | 11 | 16 | 25 | 47 | 11 | 53.2 | 33.1 | 22 | 74 | 1 | |
| 190661 | QSL-1/2-10 | R1/2 | 8.3 | 10 | 17.5 | 36 | 15 | 36.6 | 27.5 | 21 | 57 | 1 |
| 133192 | QSL-1/2-10-50 | 50 | ||||||||||
| 153054 | QSL-1/2-12 | 10.3 | 12 | 21 | 36.5 | 15 | 38.8 | 30.7 | 21 | 61 | 1 | |
| 130738 | QSL-1/2-12-20 | 20 | ||||||||||
| 153055 | QSL-1/2-16 | 13 | 16 | 25 | 51 | 15 | 55.3 | 33.1 | 22 | 79 | 1 | |
| 130739 | QSL-1/2-16-20 | 20 |

-Orientable
-Male thread with external hex
Specifications and dimensions
| Manufacturer no. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | D5 Ø | H1 | H2 | H3 | L1 | Wrench size | Weight/piece [g] | PU |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 186116 | QSL-G1/8-4 | G1/8 | 2.8 | 4 | 10 | 21.1 | 4.2 | 1.9 | 18.7 | 13 | 13 | 10 |
| 132048 | QSL-G1/8-4-100 | 100 | ||||||||||
| 186117 | QSL-G1/8-6 | 4.2 | 6 | 12.5 | 21.6 | 4.2 | 1.9 | 20.3 | 13 | 14 | 10 | |
| 132049 | QSL-G1/8-6-100 | 100 | ||||||||||
| 186119 | QSL-G1/8-8 | 6 | 8 | 14.5 | 22.1 | 4.2 | 1.9 | 22.7 | 13 | 15 | 10 | |
| 132050 | QSL-G1/8-8-50 | 50 | ||||||||||
| 186118 | QSL-G1/4-6 | G1/4 | 4.3 | 6 | 12.5 | 24.7 | 4.8 | 1.9 | 21.8 | 17 | 21 | 10 |
| 132051 | QSL-G1/4-6-100 | 100 | ||||||||||
| 186120 | QSL-G1/4-8 | 6.7 | 8 | 14.5 | 24.7 | 4.8 | 1.9 | 23.7 | 17 | 23 | 10 | |
| 132052 | QSL-G1/4-8-50 | 50 | ||||||||||
| 186122 | QSL-G1/4-10 | 8 | 10 | 17.5 | 25.2 | 4.8 | 1.9 | 26 | 17 | 26 | 10 | |
| 132053 | QSL-G1/4-10-50 | 50 | ||||||||||
| 186351 | QSL-G1/4-12 | 8 | 12 | 21 | 26.5 | 4.8 | 1.9 | 29 | 17 | 29 | 10 | |
| 132054 | QSL-G1/4-12-20 | 20 | ||||||||||
| 186121 | QSL-G3/8-8 | G3/8 | 6.7 | 8 | 14.5 | 27.2 | 5.8 | 2.4 | 24.7 | 19 | 30 | 10 |
| 132055 | QSL-G3/8-8-50 | 50 | ||||||||||
| 186123 | QSL-G3/8-10 | 8.3 | 10 | 17.5 | 28.2 | 5.8 | 2.4 | 27 | 19 | 33 | 10 | |
| 132056 | QSL-G3/8-10-20 | 20 | ||||||||||
| 186124 | QSL-G3/8-12 | 10 | 12 | 21 | 28.7 | 5.8 | 2.4 | 29.7 | 19 | 37 | 10 | |
| 132057 | QSL-G3/8-12-20 | 20 | ||||||||||
| 186348 | QSL-G3/8-16 | 11 | 16 | 25 | 44.2 | 5.8 | 2.4 | 33.1 | 24 | 77 | 1 | |
| 186125 | QSL-G1/2-12 | G1/2 | 10.3 | 12 | 21 | 32.2 | 6.8 | 2.4 | 30.7 | 24 | 67 | 1 |
| 132058 | QSL-G1/2-12-20 | 20 | ||||||||||
| 186126 | QSL-G1/2-16 | 13 | 16 | 25 | 45.2 | 6.8 | 2.4 | 33.1 | 24 | 75 | 1 | |
| 132059 | QSL-G1/2-16-20 | 20 |