Push-in L-fitting, rotatable, QSRL Series

Brand :
FESTO
Caution
Product Description
Push-in L-fitting, rotatable, QSRL Series.
[Features]
· Push-in fitting, rotatable with swivel connection, rotatable by 360° with max. 500 rpm
· Compact installation space
· Straight shape, L-shape
Rotary push-in L-fitting QSRL

-360° rotatable with ball bearing
-Male thread with external hex
Specifications and dimensions
| Manufacturer no. | Product code | Pneumatic connection | Nominal size [mm] | D5 Ø | H1 | H2 | H3 | L1 | Wrench size | Weight/piece [g] | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Male thread D1 | For tubing O.D. D2 [mm] | ||||||||||
| 153411 | QSRL-1/8-6 | R1/8 | 6 | 3.1 | 12.5 | 24 | 8 | 20 | 23 | 14 | 19 |