Push-in Fitting, QS Series

Caution
Product Description
Push-in Fitting, QS Series
One-Touch Fitting is a joint used for connecting hoses, pipes, and tools. It offers a wide variety of sizes to choose from.
[Feature]
● Shape : Straight
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10, 12 and 16
● Thread size : G1/2, G1/4, G1/8, G3/8 and R1/2, R1/4, R1/8, R3/8
● Operating Pressure Range (MPa) : -0.095 to 0.6
● Material
Body - Brass, Nickel-plated
Releasing Ring - POM
[Application]
It is suitable for automation machine in pneumatic system
Push-in fitting QS, R thread

Male thread with external hex
Specifications and dimensions
| Manufacturer no. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | D5 | L1 | L2 | L3 | Wrench size | Weight/piece [g] | PU |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 153001 | QS-1/8-4 | R1/8 | 3 | 4 | - | 21 | 8 | 17 | 10 | 7.4 | 10 |
| 130674 | QS-1/8-4-100 | 100 | |||||||||
| 153002 | QS-1/8-6 | 5 | 6 | - | 22.3 | 8 | 18.3 | 12 | 8.2 | 10 | |
| 130675 | QS-1/8-6-100 | 100 | |||||||||
| 153004 | QS-1/8-8 | 6 | 8 | - | 27.9 | 8 | 23.9 | 14 | 14 | 10 | |
| 130676 | QS-1/8-8-50 | 50 | |||||||||
| 190643 | QS-1/8-10 | 6 | 10 | - | 30.3 | 8 | 26.3 | 17 | 21 | 10 | |
| 190644 | QS-1/4-4 | R1/4 | 3 | 4 | - | 22.5 | 11 | 16.5 | 14 | 16 | 10 |
| 153003 | QS-1/4-6 | 5 | 6 | - | 23.7 | 11 | 17.6 | 14 | 15 | 10 | |
| 130677 | QS-1/4-6-100 | 100 | |||||||||
| 153005 | QS-1/4-8 | 7 | 8 | - | 26.6 | 11 | 20.6 | 14 | 14 | 10 | |
| 130678 | QS-1/4-8-50 | 50 | |||||||||
| 153007 | QS-1/4-10 | 8.5 | 10 | - | 29.8 | 11 | 23.8 | 17 | 19 | 10 | |
| 130679 | QS-1/4-10-50 | 50 | |||||||||
| 164980 | QS-1/4-12 | 8.5 | 12 | - | 35.9 | 11 | 29.9 | 21 | 37 | 10 | |
| 130680 | QS-1/4-12-20 | 20 | |||||||||
| 190645 | QS-3/8-6 | R3/8 | 5 | 6 | - | 24.5 | 12 | 18.1 | 17 | 28 | 10 |
| 153006 | QS-3/8-8 | 7 | 8 | - | 25.5 | 12 | 19.2 | 17 | 25 | 10 | |
| 130681 | QS-3/8-8-50 | 50 | |||||||||
| 153008 | QS-3/8-10 | 9 | 10 | - | 29.3 | 12 | 23 | 17 | 24 | 10 | |
| 130682 | QS-3/8-10-50 | 50 | |||||||||
| 153009 | QS-3/8-12 | 11 | 12 | - | 31.9 | 12 | 25.6 | 21 | 30 | 10 | |
| 130683 | QS-3/8-12-20 | 20 | |||||||||
| 164957 | QS-3/8-16 | 11 | 16 | 23.8 | 41,1 | 12 | 34.8 | 22 | 50 | 1 | |
| 190646 | QS-1/2-10 | R1/2 | 9 | 10 | - | 30.4 | 15 | 22.2 | 21 | 46 | 1 |
| 133189 | QS-1/2-10-50 | 50 | |||||||||
| 153010 | QS-1/2-12 | 11 | 12 | - | 33.9 | 15 | 25.7 | 21 | 44 | 1 | |
| 130684 | QS-1/2-12-20 | 20 | |||||||||
| 153011 | QS-1/2-16 | 13 | 16 | - | 41.3 | 15 | 33.1 | 24 | 63 | 1 | |
| 130685 | QS-1/2-16-20 | 20 |
Push-in fitting QS, G thread

Male thread with internal hex
Specifications and dimensions
| Manufacturer no. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | L1 | L2 | L3 | Wrench size | Weight/piece [g] | PU |
|---|---|---|---|---|---|---|---|---|---|---|
| 186095 | QS-G1/8-4 | G1/8 | 3 | 4 | 19.5 | 4.2 | 1.9 | 13 | 9.1 | 10 |
| 132036 | QS-G1/8-4-100 | 100 | ||||||||
| 186096 | QS-G1/8-6 | 5 | 6 | 20.6 | 4.2 | 1.9 | 13 | 8.3 | 10 | |
| 132037 | QS-G1/8-6-100 | 100 | ||||||||
| 186098 | QS-G1/8-8 | 6 | 8 | 25.8 | 4.2 | 1.9 | 14 | 13 | 10 | |
| 132038 | QS-G1/8-8-50 | 50 | ||||||||
| 186097 | QS-G1/4-6 | G1/4 | 5 | 6 | 21.2 | 4.8 | 1.9 | 17 | 17 | 10 |
| 132039 | QS-G1/4-6-100 | 100 | ||||||||
| 186099 | QS-G1/4-8 | 7 | 8 | 21.9 | 4.8 | 1.9 | 17 | 15 | 10 | |
| 132040 | QS-G1/4-8-50 | 50 | ||||||||
| 186101 | QS-G1/4-10 | 8.5 | 10 | 28.9 | 4.8 | 1.9 | 17 | 21 | 10 | |
| 132041 | QS-G1/4-10-50 | 50 | ||||||||
| 186350 | QS-G1/4-12 | 8.5 | 12 | 34.1 | 4.8 | 1.9 | 21 | 39 | 10 | |
| 132042 | QS-G1/4-12-20 | 20 | ||||||||
| 186100 | QS-G3/8-8 | G3/8 | 7 | 8 | 21.7 | 5.8 | 2.4 | 19 | 22 | 10 |
| 132043 | QS-G3/8-8-50 | 50 | ||||||||
| 186102 | QS-G3/8-10 | 9 | 10 | 25.4 | 5.8 | 2.4 | 19 | 22 | 10 | |
| 132044 | QS-G3/8-10-50 | 50 | ||||||||
| 186103 | QS-G3/8-12 | 11 | 12 | 31.5 | 5.8 | 2.4 | 21 | 33 | 10 | |
| 132045 | QS-G3/8-12-20 | 20 | ||||||||
| 186347 | QS-G3/8-16 | 11 | 16 | 37.3 | 5.8 | 2.4 | 22 | 45 | 1 | |
| 186104 | QS-G1/2-12 | G1/2 | 11 | 12 | 28 | 6.8 | 2.4 | 24 | 39 | 1 |
| 132046 | QS-G1/2-12-20 | 20 | ||||||||
| 186105 | QS-G1/2-16 | 13 | 16 | 35.3 | 6.8 | 2.4 | 24 | 51 | 1 | |
| 132047 | QS-G1/2-16-20 | 20 |
Push-in fitting QS-...-I, R thread

Male thread with internal hex
Specifications and dimensions
| Manufacturer no. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | D5 Ø | D6 Ø | L1 | L2 | L3 | L4 | Wrench size | Weight/piece [g] | PU |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 153012 | QS-1/8-4-I | R1/8 | 2.6 | 4 | 9.7 | 9.9 | 20 | 8 | 16 | 14.9 | 2.5 | 6.6 | 10 |
| 133191 | QS-1/8-4-I-100 | 100 | |||||||||||
| 153013 | QS-1/8-6-I | 4.2 | 6 | 11.8 | 11.8 | 22.1 | 8 | 18.1 | 17 | 4 | 7.6 | 10 | |
| 133186 | QS-1/8-6-I-100 | 100 | |||||||||||
| 153015 | QS-1/8-8-I | 5.3 | 8 | 13.7 | 13.8 | 25.9 | 8 | 21.9 | 18.2 | 5 | 8.8 | 10 | |
| 133187 | QS-1/8-8-I-50 | 50 | |||||||||||
| 190647 | QS-1/8-10-I | 5.3 | 10 | 17.5 | 16.8 | 30.3 | 8 | 26.3 | 20.7 | 5 | 17 | 10 | |
| 153014 | QS-1/4-6-I | R1/4 | 4.2 | 6 | 13.7 | 11.8 | 21.3 | 11 | 15.2 | 17 | 4 | 13 | 10 |
| 133193 | QS-1/4-6-I-100 | 100 | |||||||||||
| 153016 | QS-1/4-8-I | 6.3 | 8 | 13.7 | 13.8 | 25.1 | 11 | 19.1 | 18.2 | 6 | 13 | 10 | |
| 133190 | QS-1/4-8-I-50 | 50 | |||||||||||
| 153018 | QS-1/4-10-I | 6.3 | 10 | 17.5 | 16.8 | 29.8 | 11 | 23.8 | 20.7 | 6 | 20 | 10 | |
| 133188 | QS-1/4-10-I-50 | 50 | |||||||||||
| 190649 | QS-1/4-12-I | 6.3 | 12 | 20.8 | 19.8 | 35.9 | 11 | 29.9 | 23.3 | 6 | 29 | 10 | |
| 153017 | QS-3/8-8-I | R3/8 | 6.3 | 8 | 16.8 | 13.8 | 22.2 | 12 | 15.9 | 18.2 | 6 | 19 | 10 |
| 153019 | QS-3/8-10-I | 6.3 | 10 | 17.5 | 16.8 | 29.3 | 12 | 23 | 20.7 | 6 | 26 | 10 | |
| 153020 | QS-3/8-12-I | 8.4 | 12 | 20.8 | 19.8 | 31.9 | 12 | 25.6 | 23.3 | 8 | 31 | 10 | |
| 190648 | QS-1/2-10-I | R1/2 | 6.3 | 10 | 20.8 | 16.8 | 30.3 | 15 | 22.1 | 20.7 | 6 | 45 | 1 |
| 153021 | QS-1/2-12-I | 8.4 | 12 | 20.8 | 19.8 | 33.9 | 15 | 25.7 | 23.3 | 8 | 45 | 1 |
Push-in fitting QS-...-I, G thread

Male thread with internal hex
Specifications and dimensions
| Manufacturer no. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | D5 Ø | D6 Ø | L1 | L2 | L4 | L5 | Wrench size | Weight/piece [g] | PU |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 186106 | QS-G1/8-4-I | G1/8 | 2.6 | 4 | 13 | 9.9 | 19.5 | 4.2 | 14.9 | 1.9 | 2.5 | 7.7 | 10 |
| 133008 | QS-G1/8-4-I-100 | 100 | |||||||||||
| 186107 | QS-G1/8-6-I | 4.2 | 6 | 13 | 11.8 | 21.6 | 4.2 | 17 | 1.9 | 4 | 8.3 | 10 | |
| 133009 | QS-G1/8-6-I-100 | 100 | |||||||||||
| 186109 | QS-G1/8-8-I | 5.3 | 8 | 13.7 | 13.8 | 25.8 | 4.2 | 18.2 | 1.9 | 5 | 12 | 10 | |
| 133010 | QS-G1/8-8-I-100 | 100 | |||||||||||
| 132999 | QS-G1/8-10-I | 5.3 | 10 | 17 | 16.8 | 28.3 | 4.2 | 20.7 | 1.9 | 5 | 19 | 10 | |
| 133000 | QS-G1/8-10-I-100 | 100 | |||||||||||
| 186108 | QS-G1/4-6-I | G1/4 | 4.2 | 6 | 17 | 11.8 | 20.2 | 4.8 | 17 | 1.9 | 4 | 13 | 10 |
| 186110 | QS-G1/4-8-I | 6.3 | 8 | 17 | 13.8 | 24.4 | 4.8 | 18.2 | 1.9 | 6 | 14 | 10 | |
| 186112 | QS-G1/4-10-I | 7.3 | 10 | 17 | 16.8 | 28.9 | 4.8 | 20.7 | 1.9 | 7 | 20 | 10 | |
| 186111 | QS-G3/8-8-I | G3/8 | 6.3 | 8 | 19 | 13.8 | 23.9 | 5.8 | 18.2 | 2.4 | 6 | 20 | 10 |
| 186113 | QS-G3/8-10-I | 7.3 | 10 | 19 | 16.8 | 26.4 | 5.8 | 20.7 | 2.4 | 7 | 22 | 10 | |
| 186114 | QS-G3/8-12-I | 8.4 | 12 | 20.8 | 19.8 | 31.5 | 5.8 | 23.3 | 2.4 | 8 | 34 | 10 | |
| 186115 | QS-G1/2-12-I | G1/2 | 8.4 | 12 | 24 | 19.8 | 28 | 6.8 | 23.3 | 2.4 | 8 | 33 | 1 |