Push-in Fitting, QSM Series

Brand :
FESTO

Caution

    Product Description

    Push-in Fitting, QSM Series
    One-Touch Fitting is a joint used for connecting hoses, pipes, or tools. It offers a wide variety of sizes to choose from.
    [Feature]
    ● Shape : Straight
    ● Applicable Tube O.D. (mm.) : 2, 3, 4 and 6
    ● Thread size : G1/8, R1/8, M3, M5, M6 and M7
    ● Operating Pressure Range (MPa) : -0.095 to 0.6
    ● Material
    Body - PBT, Brass, Nickel-plated and Steel, Nickel-plated
    Releasing ring material - POM
    [Application]
    It is suitable for automation machine in pneumatic system

    Push-in fitting QSM

    Straight piece, QSM Series
    Straight piece, QSM Series
    Straight piece, QSM Series

    -Male thread with external hex

    Specifications and dimentions

    Manufacturer no.Product codeConnection 
    D1
    Nominal size 
    [mm]
    Tubing O.D. 
    D2
    D5 
    Ø
    L1L2L3L4Wrench 
    size
    Weight/piece 
    [g]
    PU
    133027QSM-M3-2M30.924.812.12.5-8.45110
    153301QSM-M3-33713.32.5-9.65.51.110
    130775QSM-M3-3-100100
    153303QSM-M3-41.149.815.72.5-11.582.410
    130776QSM-M3-4-100100
    133028QSM-M5-2M51.124.811.83-8.472.210
    153302QSM-M5-3239.816.23-11.583.410
    130777QSM-M5-3-100100
    153304QSM-M5-42.249.816.23-11.583.210
    130778QSM-M5-4-100100
    153306QSM-M5-62.1611.817.33-12104.510
    130779QSM-M5-6-100100
    132600QSM-M6-6M62.8611.8183.9-11.7104.810
    153305QSM-1/8-4R1/82.94-1681211.510610
    130755QSM-1/8-4-100100
    153307QSM-1/8-64.56-188141210610
    130756QSM-1/8-6-100100
    186264QSM-G1/8-4G1/82.94-16.45.1--139.410
    186265QSM-G1/8-62.86-18.45.1--131110

    Push-in fitting QSM-...-I

    Straight piece, QSM Series
    Straight piece, QSM Series
    Straight piece, QSM Series

    -Male thread with internal hex

    Specifications and dimentions

    Manufacturer no.Product codeConnection 
    D1
    Nominal size 
    [mm]
    Tubing O.D. 
    D2
    D5 
    Ø
    L1L2L3L4Wrench 
    size
    Weight/piece 
    [g]
    PU
    133026QSM-M3-2-IM31.12512.12.5-8.41.30.810
    153312QSM-M3-3-I1.63815.72.5-11.51.52.310
    153314QSM-M3-4-I1.54815.72.5-11.51.52.210
    153313QSM-M5-3-IM51.93816.23-11.523.210
    153315QSM-M5-4-I2.54816.23-11.52.5310
    153317QSM-M5-6-I2.669.817.83-122.54.410
    153319QSM-M7-4-IM73.149.818.95.5-11.53610
    133006QSM-M7-4-I-100100
    153321QSM-M7-6-I4.169.820.95.5-1246.410
    153316QSM-1/8-4-IR1/83.141016.4812.411.536.210
    153318QSM-1/8-6-I4.161018.2814.212.545.610
    186266QSM-G1/8-4-IG1/83.141316.45.1--38.910
    186267QSM-G1/8-6-I4.161318.45.1--49.510

    Push-in fitting QSM-...-I-R

    Straight piece, QSM Series

    -Male thread with internal hex
    -Round release ring

    Specifications and dimentions

    Manufacturer no.Product codeConnection 
    D1
    Nominal size 
    [mm]
    Tubing O.D. 
    D2
    D5 
    Ø
    L1L2L3L4Wrench 
    size
    Weight/piece 
    [g]
    PU
    133001QSM-M3-3-I-RM31.636.05.513.32.59.61.52.310
    132914QSM-M3-3-I-R-100100
    133002QSM-M3-4-I-R1.547.88.015.72.511.51.52.210
    132915QSM-M3-4-I-R-100100
    133003QSM-M5-3-I-RM51.937.88.016.23.011.52.03.210
    132916QSM-M5-3-I-R-100100
    133004QSM-M5-4-I-R2.547.88.016.23.011.52.5310
    132917QSM-M5-4-I-R-100100
    133005QSM-M5-6-I-R2.669.89.817.83.0122.54.410
    132918QSM-M5-6-I-R-100100
    133007QSM-M7-6-I-RM74.169.89.820.95.5124.06.410
    132919QSM-M7-6-I-R-100100
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    QSM-M5-4-I-R | Push-in Fitting, QSM Series | FESTO | MISUMI Thailand