Bulkhead Push-in Fitting, QSSF Series

Brand :
FESTO
Caution
Product Description
Bulkhead push-in fitting QSSF Series, via female thread.
[Features]
· Size: Standard
· Structural design: Push-pull principle
· Information on operating and pilot media: Operation with oil lubrication possible
[Materials]
· Housing: Brass, nickel-plated
· Tubing seal: NBR
Screw fastener, QSSF Series

Specifications and dimensions
| Manufacturer No. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | D5 Ø | L1 | L2 | L4 | L5 | L6 | L7 | Wrench size 1 | Wrench size 2 | Weight/piece [g] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 153170 | QSSF-3/8-12-B | G3/8 | 11 | 12 | M22x1 | 36.8 | 11 | 6 | 7 | 14.5 | 12.4 | 24 | 27 | 66 |