Straight piece, CRQS Series

Brand :
FESTO

Caution

    Product Description

    Push-in fitting, stainless steel CRQS
    [Features]
    ·Design: Straight shape
    ·Maximum resistance to corrosion (CRC 4) and to aggressive acids and alkalis.
    ·Maximum corrosion resistance (corrosion resistance class CRC 4 to Festo standard 940 070) and chemical resistance
    ·Operating media: compressed air, vacuum, (water)

    Straight piece, CRQS Series

    Straight piece, CRQS Series

    Specifications and dimensions

    Manufacturer
    No.
    Product
    code
    Pneumatic connectionNominal size
    [mm]
    Dimensions [mm]Weight/piece
    [g]
    For tubing O.D.
    D1
    For tubing O.D.
    D2
    D5
    Ø
    L1
    130653CRQS-10-81085.81748.522
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat