Push-in Fitting, QSF Series

Brand :
FESTO

Caution

    Product Description

    Push-in Fitting, QSF Series, Female thread with external hex
    [Features]
    ·Size: Standard
    ·Design: Straight
    ·Releasing ring: POM
    ·Tube clamping segment: High-alloy stainless steel

    Push-in fitting QSF

    Straight piece, QSF Series

    Specifications and dimentions

    Manufacturer
    no.
    Product codeConnection
    D1
    Nominal size
    [mm]
    Tubing O.D.
    D2
    D5
    Ø
    L1L2Wrench sizeWeight/piece
    [g]
    153022QSF-1/8-4-BG1/8349.723.971413
    153023QSF-1/8-6-B5611.82671415
    153025QSF-1/8-8-B7813.727.271416
    190650QSF-1/4-4-BG1/4349.726.99.51721
    153024QSF-1/4-6-B5611.8299.51723
    153026QSF-1/4-8-B7813.730.29.51724
    153028QSF-1/4-10-B91017.532.79.51730
    190651QSF-1/4-12-B111220.834.89.52144
    190652QSF-3/8-6-BG3/85611.830.5112130
    153027QSF-3/8-8-B7813.731.7112132
    153029QSF-3/8-10-B91017.534.2112138
    153030QSF-3/8-12-B111220.836.8112146
    190653QSF-1/2-12-BG1/2111220.840.1142456
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat