Push-in Bulkhead Connector, QSS Series

Brand :
FESTO
Caution
Product Description
This is Push-in Bulkhead Connector, QSS Series
[Features]
· Design: Bulkhead
[Materials]
· Releasing ring: POM
· Tubing seal : NBR
Push-in bulkhead connector QSS
Specifications and dimentions
| Manufacturer no. | Product code | Tubing O.D. D1 | Nominal size [mm] | D5 | D6 Ø | L1 | L2 | L3 | L4 | Wrench size | Weight/piece [g] | PU |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 153157 | QSS-4 | 4 | 3 | M12x1 | 10.8 | 30.8 | 14.8 | 9.5 | 4 | 14 | 11 | 10 |
| 130788 | QSS-4-100 | 100 | ||||||||||
| 153158 | QSS-6 | 6 | 5 | M14x1 | 12.5 | 34.9 | 19 | 9.5 | 4 | 17 | 16 | 10 |
| 130789 | QSS-6-100 | 100 | ||||||||||
| 153159 | QSS-8 | 8 | 7 | M16x1 | 14.6 | 37.4 | 19.4 | 10.5 | 4 | 19 | 19 | 10 |
| 130790 | QSS-8-50 | 50 | ||||||||||
| 153160 | QSS-10 | 10 | 9 | M20x1 | 18.5 | 42.4 | 21.6 | 11.9 | 5 | 24 | 35 | 10 |
| 130791 | QSS-10-50 | 50 | ||||||||||
| 153161 | QSS-12 | 12 | 11 | M22x1 | 20.4 | 47.6 | 24.2 | 13.2 | 6 | 27 | 52 | 10 |
| 130792 | QSS-12-20 | 20 | ||||||||||
| With fixed collar | ||||||||||||
| 193950 | QSS-4-F | 4 | 2.6 | M12x1 | 9.9 | 33 | 13 | 10 | – | 14 | – | 10 |
| 193951 | QSS-6-F | 6 | 4.0 | M14x1 | 11.8 | 34.9 | 14.4 | 10 | – | 17 | – | 10 |
| 130642 | QSS-8-F | 8 | 5.5 | M16x1 | 13.8 | 38.4 | 15.2 | 13 | – | 19 | 40 | 10 |
| 130643 | QSS-10-F | 10 | 6.5 | M20x1 | 16.8 | 47.1 | 20.3 | 15 | – | 24 | 86 | 10 |
| 130644 | QSS-12-F | 12 | 7.5 | M22x1 | 19.8 | 48.5 | 18.9 | 17.5 | – | 27 | 105 | 10 |