1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Terminal block, CPX Series

Terminal block, CPX Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,382.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
CPX-AB-4-M12X2-5POL-R
CPX-M-AB-4-M12X2-5POL
CPX-M-AB-8-M12X2-5POL
CPX-P-AB-2XKL-8POL-8DE-N-IS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,700.63

OUTPUT MODULE PANEL 1 Piece(s) 31 Day(s)

฿ 4,037.04

TERMINAL BLOCK TERMINAL 1 Piece(s) 31 Day(s)

฿ 4,990.05

INPUT MODULE PANEL 1 Piece(s) 31 Day(s)

฿ 3,382.99

PNEUMATIC PIPE FITTINGS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type of mounting On interlinking block CPX-M-GE... Manifold rail material PA-reinforced Pneumatic valve mounting type(°C) -5
Pneumatic connection 1(°C) 50 Operating medium(°C) -20 Corrosion resistance class (CRC)(°C) 70
IP rating IP20 Corrosion resistance class (CRC) 2 - Moderate corrosion stress (when installed) Manufacturer part # 565703
Weight(g) 100