Push-in T-fitting, QST Series

Brand :
FESTO

Caution

    Product Description

    Push in fitting
    [Features]
    ·Wide range of variants: large selection for maximum flexibility in standard applications
    ·Operating media compressed air, vacuum, water.
    ·T-shaped
    [Materials]
    ·Screwed plug: Brass, nickel-plated
    ·Housing: PBT
    ·Releasing ring: POM
    ·Tubing seal: NBR
    ·Tube retaining claw: High-alloy stainless steel

    Push-in T-fitting QST

    T-piece, QST Series

    - Orientable
    - Male thread with external hex

    Specifications and dimentions

    Manufacturer
    no.
    Product codeConnection
    D1
    Nominal size
    [mm]
    Tubing O.D.
    D2
    D5
    Ø
    H1H2H3L1Wrench
    size
    Weight/piece
    [g]
    153106QST-1/8-4R1/82.84102282337.41013
    153107QST-1/8-64.2612.522.5824.840.51014
    153109QST-1/8-86814.524827.345.41219
    190667QST-1/8-1061017.525829.8511225
    190668QST-1/4-4R1/42.841029112841.41420
    153108QST-1/4-64.3612.5281128.243.51422
    153110QST-1/4-86.7814.5281129.247.41425
    153112QST-1/4-1081017.528.51131.2521431
    190669QST-1/4-128122129.81134.257.91438
    190670QST-3/8-6R3/84.3612.531.51231.447.51733
    153111QST-3/8-86.7814.5311231.949.41735
    153113QST-3/8-108.31017.5321234.4541742
    153114QST-3/8-1210122132.51236.759.41748
    130801QST-3/8-12-20
    190672QST-1/2-10R1/28.31017.5361536.6552165
    153115QST-1/2-1210.3122136.51538.861.42172

    Push-in T-connector QST

    T-piece, QST Series

    Specifications and dimentions

    Manufacturer
    no.
    Product codeTubing O.D.
    D1
    Nominal size
    [mm]
    Tubing O.D.
    D2
    D5
    Ø
    D6
    Ø
    B1H1H2L1L2Weight/piece
    [g]
    153128QST-442.64103.210.417.26.534.4137.5
    153129QST-6646133.213.520.1840.21611
    153130QST-8858153.215.622.2944.41816
    130804QST-8-50
    153131QST-10106.71017.54.218.225.21250.42425
    130805QST-10-50
    153132QST-12128.712214.221.728.41456.82836
    153133QST-161610.716254.225.633.11266.22444
    153134QST-6-462.34133.21319.5840.11611
    130613QST-8-482.3414.53.215,121.7944.41814
    153135QST-8-63.5614.53.215,122.3944.41814
    130614QST-10-6103.7617.54.218,2251250.42422
    153136QST-10-84.9817.54.218,224.91250.42423
    130615QST-12-8125.18214.221,727.71456.82832
    153137QST-12-106.110214.221,7281456.82834
    130616QST-16-12167.612254.225,733.21266.22445
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat