Push-in T-fitting, QSTL Series

Brand :
FESTO

Caution

    Product Description

    "Male threads with external hex."

    Push-in T-fitting QSTL

    T-piece, QSTL Series

    - Orientable
    - Male thread with external hex

    Specifications and dimentions

    Manufacturer
    no.
    Product codeConnection
    D1
    Nominal size
    [mm]
    Tubing O.D.
    D2
    D5
    Ø
    H1H2H3H4L1Wrench
    size
    Weight/piece
    [g]
    153117QSTL-1/8-4R1/82.841040.2836.21917.21013
    153118QSTL-1/8-64.3612.543.3839.318.820.51014
    153120QSTL-1/8-86814.546.9842.92022.91219
    153119QSTL-1/4-6R1/44.3612.548.81142.722.220.51422
    153121QSTL-1/4-86.7814.551.71145.722.822.91425
    153123QSTL-1/4-1081017.554.71148.722.526.21431
    153122QSTL-3/8-8R3/86.7814.555.41249.126.222.91735
    153124QSTL-3/8-108.31017.558.21251.925.726.21742
    153125QSTL-3/8-1210122163.51257.226.730.51748
    153126QSTL-1/2-12R1/210.3122167.51559.328.830.72172
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat