Push-in Y-connector, CRQSY Series

Brand :
FESTO
Caution
Product Description
Push-in Y-connector, CRQSY Series.
[Features]
·Operating media: compressed air, vacuum, (water)
·Y-shape
[Materials]
·Stainless steel
Push-in Y-connector CRQSY

Specifications and dimentions
| Manufacturer no. | Product code | Pneumatic connection | Nominal size [mm] | Dimensions [mm] | Weight/piece [g] | ||||
|---|---|---|---|---|---|---|---|---|---|
| For tubing O.D. D1 | D5 Ø | D6 Ø | H1 | L1 | L2 | ||||
| 130656 | CRQSY-4 | 4 | 2 | 9.8 | 3.2 | 11 | 41.1 | 18.4 | 15 |
| 130657 | CRQSY-6 | 6 | 3.3 | 11.8 | 3.2 | 13 | 44.3 | 18.6 | 24 |
| 130658 | CRQSY-8 | 8 | 4.9 | 13.8 | 3.2 | 15 | 51.4 | 20.9 | 34 |
| 130659 | CRQSY-10 | 10 | 5.6 | 16.8 | 4.3 | 18 | 58.5 | 23.5 | 52 |
| 130660 | CRQSY-12 | 12 | 7 | 19.8 | 4.3 | 21 | 64.8 | 25.4 | 80 |
| 130661 | CRQSY-16 | 16 | 8.2 | 23.7 | 4.3 | 25 | 78.5 | 30.2 | 121 |