Push-in Y-connector, QSY Series

Brand :
FESTO
Caution
Product Description
Push in fitting
[Features]
·Wide range of variants: large selection for maximum flexibility in standard applications
·PBT and nickel-plated brass
·Operating media compressed air, vacuum, water.
·Y-shape
[Materials]
·Housing: PBT
·Release ring: POM
·Tubing seal: NBR
·Tube retaining claw: High-alloy stainless steel
Push-in Y-connector QSY


Specifications and dimentions
| Manufacturer no. | Product code | Tubing O.D. D2 | Nominal size [mm] | Tubing O.D. D2 | D5 Ø | D6 Ø | D7 Ø | D8 Ø | D9 Ø | H1 | L1 | L2 | L3 | L4 | Weight/piece [g] | PU |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 153148 | QSY-4 | 4 | 2.3 | 4 | 10 | - | - | 10 | 3.2 | 11 | 32.8 | 14.1 | 14.9 | - | 7.6 | 10 |
| 130807 | QSY-4-100 | 100 | ||||||||||||||
| 153149 | QSY-6 | 6 | 3.6 | 6 | 13 | - | - | 12.5 | 3.4 | 12 | 37.7 | 15.8 | 17 | - | 11 | 10 |
| 130808 | QSY-6-100 | 100 | ||||||||||||||
| 153150 | QSY-8 | 8 | 4.6 | 8 | 15 | - | - | 14.5 | 3.4 | 14 | 42.4 | 17.2 | 18.1 | - | 16 | 10 |
| 130809 | QSY-8-50 | 50 | ||||||||||||||
| 153151 | QSY-10 | 10 | 5.9 | 10 | 17.5 | - | - | 17.5 | 4.2 | 18 | 48.4 | 19.5 | 20.7 | - | 26 | 10 |
| 130810 | QSY-10-20 | 20 | ||||||||||||||
| 153152 | QSY-12 | 12 | 7 | 12 | 21 | - | - | 21 | 4.2 | 20 | 54.9 | 22.3 | 23.4 | - | 37 | 10 |
| 130811 | QSY-12-20 | 20 | ||||||||||||||
| 130609 | QSY-16 | 16 | 8.5 | 16 | 25 | - | - | 25 | 4.5 | 24 | 62.2 | 22.1 | 24.1 | - | 45 | 1 |
| Reducing | ||||||||||||||||
| 153153 | QSY-6-4 | 6 | 2.3 | 4 | 13 | 11.8 | 9.9 | 12.5 | 3.4 | 12 | 37.2 | 15.2 | 17 | 14.9 | 11 | 10 |
| 130812 | QSY-6-4-100 | 100 | ||||||||||||||
| 130610 | QSY-8-4 | 8 | 1.7 | 4 | 14.5 | 13.8 | 9.9 | 12.5 | 3.4 | 14 | 41.9 | 16.7 | 18.1 | 14.9 | 13 | 10 |
| 153154 | QSY-8-6 | 3.2 | 6 | 14.5 | 13.8 | 11.8 | 12.5 | 3.4 | 14 | 42.5 | 17.3 | 18.1 | 17 | 13 | 10 | |
| 130813 | QSY-8-6-50 | 50 | ||||||||||||||
| 130611 | QSY-10-6 | 10 | 3.3 | 6 | 17.5 | 16.8 | 11.8 | 14.5 | 4.5 | 18 | 48.2 | 19.3 | 20.2 | 17 | 19 | 10 |
| 153155 | QSY-10-8 | 4.5 | 8 | 17.5 | 16.8 | 13.8 | 14.5 | 4.5 | 18 | 48.1 | 19.2 | 20.2 | 18.1 | 20 | 10 | |
| 130814 | QSY-10-8-20 | 20 | ||||||||||||||
| 130612 | QSY-12-8 | 12 | 4.5 | 8 | 21 | 19.8 | 13.8 | 17.5 | 4.5 | 20 | 54.3 | 21.7 | 23.4 | 18.1 | 27 | 10 |
| 153156 | QSY-12-10 | 5.8 | 10 | 21 | 19.8 | 16.8 | 17.5 | 4.5 | 20 | 54.6 | 22 | 23.4 | 20.2 | 30 | 10 | |
| 130815 | QSY-12-10-20 | 20 | ||||||||||||||
| 190708 | QSY-16-12 | 16 | 7 | 12 | 25 | 23 | 19.8 | 25 | 4.5 | 24 | 62.3 | 22.2 | 24.1 | 23.4 | 48 | 1 |
Push-in Y-connector QSY-…H

Specifications and dimentions
| Manufacturer no. | Product code | Push-in sleeve Ø D1 | Nominal size [mm] | Tubing O.D. D2 | D5 Ø | D6 Ø | D7 Ø | H1 | L1 | L2 | L3 | L4 | Weight/piece [g] | PU |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 130628 | QSY-4H | 4 | 1.6 | 4 | 10 | 3.2 | 10 | 11 | 48.7 | 19 | 14.1 | 14.9 | 6.5 | 10 |
| Reducing | ||||||||||||||
| 130633 | QSY-6H-4 | 6 | 2.3 | 4 | 10 | 3.2 | 10 | 11 | 50.9 | 22 | 14.1 | 14.9 | 6.8 | 10 |
Push-in Y-connector QSY-…H-B

-No. of supply lines: 1
-No. of outlets: 2
Specifications and dimentions
| Manufacturer no. | Product code | Push-in sleeve Ø D1 | Nominal size [mm] | Tubing O.D. D2 | D7 Ø | H1 | L1 | L2 | L4 | Weight/piece [g] | PU |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 133145 | QSY-6H-B | 6 | 3.1 | 6 | 13 | 12.0 | 53 | 23 | 17.0 | 9 | 10 |
| 133146 | QSY-8H-B | 8 | 4.6 | 8 | 15 | 14.0 | 56 | 24 | 18.1 | 13 | 10 |
| 133148 | QSY-10H-B | 10 | 5.9 | 10 | 17.5 | 18 | 63.2 | 25 | 20.2 | 21 | 10 |
| 133150 | QSY-12H-B | 12 | 7.3 | 12 | 21 | 20 | 71.3 | 29 | 23.4 | 31 | 10 |
| 133147 | QSY-8H-6-B | 8 | 3.6 | 6 | 12.5 | 12 | 54.2 | 23.5 | 17 | 8.8 | 10 |
| 133149 | QSY-10H-8-B | 10 | 4.6 | 8 | 14.5 | 14 | 57.6 | 25 | 18.1 | 13 | 10 |
| 133151 | QSY-12H-10-B | 12 | 5.9 | 10 | 17.5 | 18 | 67.2 | 29 | 20.2 | 22 | 10 |