Push-in Y-fitting, QSYL Series

Brand :
FESTO

Caution

    Product Description

    Push in fitting
    [Features]
    ·Wide range of variants: large selection for maximum flexibility in standard applications
    ·PBT and nickel-plated brass
    ·Operating media compressed air, vacuum, water.
    ·L-shape, dual, parallel
    [Materials]
    ·Housing: PBT
    ·Release ring: POM
    ·Tubing seal: NBR
    ·Tubing clamp component: High-alloy stainless steel

    Y-piece, QSYL Series

    Y-piece, QSYL Series

    -Orientable
    -Male thread with external hex

    Specifications and dimentions

    Manufacturer no.Product codeConnection
    D1
    Nominal size
    [mm]
    Tubing O.D.
    D2
    B1D5
    Ø
    H1L1L2L3Wrench
    size
    Weight/piece
    [g]
    153172QSYL-1/8-4R1/83.9410.31018.2238241013
    153173QSYL-1/8-64.2612.512.519.823.5825.81015
    153175QSYL-1/8-85.7814.514.522.725828.31220
    153174QSYL-1/4-6R1/45.3612.512.521.8291129.21422
    153176QSYL-1/4-87.3814.514.523.7291130.21425
    153178QSYL-1/4-1081017.517.52629.51132.21432
    153177QSYL-3/8-8R3/87.3814.514.524.7321232.91737
    153179QSYL-3/8-109.21017.517.52732.51234.91743
    153180QSYL-3/8-129.712212129.233.51237.71751
    153181QSYL-1/2-12R1/210.612212130.2381540.32174
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat