1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Muffler, AMTE Series【10-20 Pieces Per Package】

Muffler, AMTE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,231.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Muffler, Short design, AMTE-M-H

Muffler, AMTE Series

Features

Muffler, AMTE Series

Specifications and dimensions

Pneumatic connectionM5G1/8G1/4G3/8G1/2
Mounting positionAny
Noise level [dB (A)]< 71< 92< 95< 92< 92
Flow rate with respect to atmosphere [l/min]91615100015452745
Product weight [g]1.159.51730

Operating and environmental conditions

Operating pressure [bar]0...10
Operating mediumCompressed air to ISO 8573-1:2010 [7:-:-]
Note on operating/pilot mediumLubricated operation possible
Ambient temperature [°C]-40...+80
Corrosion resistance class CRC1

Muffler, Long design, AMTE-M-LH

Muffler, AMTE Series

Features

Muffler, AMTE Series

Specifications and dimensions

Pneumatic connectionM3M5G1/8G1/4G3/8G1/2G3/4G1
Mounting positionAny
Noise level [dB (A)]< 55< 72< 76< 83< 82< 88< 85< 88
Flow rate with respect to atmosphere [l/min]95255173531405430105001240017235
Product weight [g]0.41.57.513264380115

Operating and environmental conditions

Operating pressure [bar]0 ... 10
Operating mediumCompressed air to ISO 8573-1:2010 [7:-:-]
Note on operating/pilot mediumLubricated operation possible
Ambient temperature [°C]-10 ... +70
Corrosion resistance class CRC1
Part Number
AMTE-M-H-G12
AMTE-M-H-G14
AMTE-M-H-G18
AMTE-M-H-G38
AMTE-M-H-M5
AMTE-M-LH-G1
AMTE-M-LH-G12
AMTE-M-LH-G14
AMTE-M-LH-G18
AMTE-M-LH-G34
AMTE-M-LH-G38
AMTE-M-LH-M3
AMTE-M-LH-M5
AMTE-M-LH-N12
AMTE-M-LH-N14
AMTE-M-LH-N18
AMTE-M-LH-N38
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSPneumatic connection Pack size Noise level
(dB(A))
Flow rate with respect to atmosphere
(l/min)
Manufacturer part # Weight
(g)

฿ 2,075.63

SILENCER 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10G1/210922745120662530

฿ 1,610.25

SILENCER 1 Pack(s)

20 Pieces Per Package

7 Day(s) 10G1/42095100012066239.5

฿ 1,328.75

SILENCER 1 Pack(s)

20 Pieces Per Package

7 Day(s) 10G1/8209261512066225

฿ 1,503.38

SILENCERS 1 Pack(s)

10 Pieces Per Package

8 Day(s) -G3/810921545120662417

฿ 1,231.20

SILENCER 1 Pack(s)

20 Pieces Per Package

7 Day(s) 10M520719112066211.1

฿ 9,772.00

SILENCER 1 Pack(s)

10 Pieces Per Package

31 Day(s) 10G11088172351205865115

฿ 3,748.75

SILENCERS 1 Pack(s)

10 Pieces Per Package

8 Day(s) -G1/2108810500120586343

฿ 3,006.75

SILENCERS 1 Pack(s)

20 Pieces Per Package

7 Day(s) -G1/420833140120586113

฿ 2,318.00

SILENCERS 1 Pack(s)

20 Pieces Per Package

7 Day(s) -G1/82076173512058607.5

฿ 6,513.06

SILENCER 1 Pack(s)

10 Pieces Per Package

31 Day(s) 10G3/4108512400120586480

฿ 2,478.13

SILENCERS 1 Pack(s)

10 Pieces Per Package

8 Day(s) -G3/810825430120586226

฿ 1,959.25

SILENCER 1 Pack(s)

20 Pieces Per Package

30 Day(s) 10M320559512311200.4

฿ 1,959.25

SILENCERS 1 Pack(s)

20 Pieces Per Package

7 Day(s) -M5207225512058581.5

฿ 4,394.71

SILENCERS 1 Pack(s)

10 Pieces Per Package

31 Day(s) -1/2 NPT10859240120699246

฿ 3,742.75

SILENCERS 1 Pack(s)

20 Pieces Per Package

31 Day(s) -1/4 NPT20823080120699017

฿ 2,882.00

SILENCERS 1 Pack(s)

20 Pieces Per Package

31 Day(s) -1/8 NPT2077161512069899

฿ 3,085.13

SILENCERS 1 Pack(s)

10 Pieces Per Package

31 Day(s) -3/8 NPT10835365120699129

Loading...

  1. 1
 

Basic Information

Cushioning insert material Bronze Material of screwed trunnion Brass Min. Operating pressure(bar) 0
Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -40 Max. Ambient temperature(°C) 80
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress