1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Muffler, U Series【1-50 Pieces Per Package】【1-50 Pieces Per Package】 (U-1)

SILENCERS

Muffler, U Series【1-50 Pieces Per Package】 (U-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

"For noise reduction at the exhaust port of pneumatic components."

Muffler, Polymer design, male thread, U

Muffler, U Series

Features

Muffler, U Series

Specifications and dimensions

Pneumatic connectionG1/8G1/4G3/8G1/2G3/4G1
Mounting positionAny
Noise level [dB (A)]< 74< 76< 82< 82< 85< 90
Flow rate with respect to atmosphere [l/min]200033006000103001760020800
Product weight [g]2.37.729.658.283139.8

Operating and environmental conditions

Operating pressure [bar]0...10
Operating mediumCompressed air to ISO 8573-1:2010 [7:-:-]
Note on operating/pilot mediumLubricated operation possible
Ambient temperature [°C]-10...+70

Muffler, Die-cast design, U-...-B

Muffler, U Series

Features

Muffler, U Series

Specifications and dimensions

Pneumatic connectionG1/8
Mounting positionAny
Noise level [dB (A)]< 76.5
Flow rate with respect to atmosphere [l/min]2050
Product weight [g]3.6

Operating and environmental conditions

Operating pressure [bar]0 ... 10
Operating mediumCompressed air to ISO 8573-1:2010 [7:-:-]
Note on operating/pilot mediumLubricated operation possible
Ambient temperature [°C]-10 ... +70
Corrosion resistance class CRC1
Part Number
U-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPneumatic connection Cushioning insert material Housing material Material of screwed trunnion Pack size Noise level
(dB(A))
Flow rate with respect to atmosphere
(l/min)
Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

฿ 1,776.35

SILENCERS 1 Piece(s) 8 Day(s) -G1PE---9020800-2312139.8

Loading...

  1. 1
 

Basic Information

Min. Operating pressure(bar) 0 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 70 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]

Please check the type/dimensions/specifications of the part U-1 in the Muffler, U Series【1-50 Pieces Per Package】 series.

Products with similar specification

Part Number
U-1-B
U-1/2
U-1/2-B
U-1/4
U-1/4-20
U-1/4-B
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSPneumatic connection Cushioning insert material Housing material Material of screwed trunnion Pack size Noise level
(dB(A))
Flow rate with respect to atmosphere
(l/min)
Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

฿ 1,280.26

1 Piece(s) 8 Day(s) 10G1PEAluminumAluminum-85175001 - Low corrosion stress151990233

฿ 672.99

1 Piece(s) 7 Day(s) -G1/2PE---8210300-231058.2

฿ 696.77

1 Piece(s) 8 Day(s) -G1/2PEAluminumAluminum-8175001 - Low corrosion stress684475

฿ 238.99

1 Piece(s) 8 Day(s) -G1/4PE---763300-23167.7

฿ 3,724.94

1 Pack(s)

20 Pieces Per Package

8 Day(s) -G1/4PE--20763300-5342237.7

฿ 418.47

1 Piece(s) 7 Day(s) -G1/4PEAluminumAluminum-8024401 - Low corrosion stress684217