Manual Shut-Off Valve - Ball Type - QH Series

Brand :
FESTO
Caution
Product Description
Manually operated shut-off valve
[Features]
·In-line installation
·thread at both ends
·Design: Ball valve
Ball valve, QH Series

Features

Specifications
| Type | QH | |||
|---|---|---|---|---|
| Pneumatic connection 1 | QS-4 | QS-6 | Rx | |
| Pneumatic connection 2 | QS-4 | QS-6 | QS-4 | QS-6 |
| Nominal width [mm] | 2.5 | 4 | 2.5 | 2.5 |
| Design | Ball valve | |||
| Type of mounting | In-line installation | Screw-in | ||
| Mounting position | Any | |||
| Valve function | 2/2-way valve, bistable | |||
| Type of actuation | Manual | |||
| Sealing principle | Soft | |||
| Operating pressure [bar] | -1 to 10 | |||
| Operating medium | Compressed air according to ISO 85731:2010 [7:-:-] | |||
| Note on operating/pilot medium | Lubricated operation possible (in which case lubricated operation will always be required) | |||
| Ambient temperature [℃] | 0 to +60 | |||
| Housing material | PBT | |||
| Note on materials | RoHS-compliant | |||