1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball valve, QHS Series

MANUAL/MECHANICAL-TYPE VALVES

Ball valve, QHS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,049.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
QHS-QS-6
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to Ship

฿ 1,049.08

MANUAL/MECHANICAL-TYPE VALVES 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Valve function 2/2 bistable Standard nominal flow rate(l/min) 528 Nominal width(mm) 4
Min. Operating pressure(bar) -1 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) 0
Max. Ambient temperature(°C) 60 Pneumatic connection 1 QS-6 Pneumatic connection 2 QS-6
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Manufacturer part # 153485 Weight(g) 16.5

Please check the type/dimensions/specifications of the part QHS-QS-6 in the Ball valve, QHS Series series.