Pneumatic valve, J Series

Brand :
FESTO
Caution
Product Description
This is Pneumatic double pilot valve.
[Features]
· For mounting frame 2N
· Valve function: 5/2, bistable
· Structural design
[Materials]
· Sub-base: Brass, PPS-reinforced
· Seals: NBR
· Housing : Polymer, Die-cast zinc
Pneumatic valve, J Series
J-5/2-1/8-B
Specifications
| Type | J-5/2-... | ||
|---|---|---|---|
| Design | Piston spool, directly actuated | ||
| Type of mounting | ...-1/8 | 2 through-holes | |
| ...-5.0 | On sub-base with two M3 screws | ||
| ...-1/8-P | On manifold with two M3 screws | ||
| Pneumatic connection | Working lines | ...-1/8 | G 1/8 |
| ...-5.0 | On sub-base | ||
| ...-1/8-P | G 1/8 | ||
| Pilot line | M5 | ||
| Lap | Overlap | ||
| Nominal size [mm] | 5 | ||
| Standard nominal flow rate [l/min] 1 > 2, 1 > 4 | ...-1/8 | 650 | |
| ...-5.0 | 700 | ||
| ...-1/8-P | 650 | ||
| Pilot air supply | External | ||
| Direction of flow | Reversible | ||
| Materials | Housing: Aluminium, Seals: Nitrile rubber | ||
| Weight [g] | ...-1/8 | 75 | |
| ...-5.0 | 65 | ||
| ...-1/8-P | 60 | ||
Operating and environmental conditions
| Type | J-5/2-… |
|---|---|
| Operating medium | Compressed air in accordance with ISO 85731:2010 [7:4:4] |
| Note on operating/pilot medium | Operation with lubricated medium possible (in which case lubricated operation will always be required) |
| Operating pressure range [bar] | -0.9 to +10 |
| Pilot pressure range [bar] | 1.5 to 8 |
| Ambient temperature [℃] | -5 to +50 |
| Temperature of medium [℃] | -5 to +50 |
| Note on materials | RoHS-compliant |
Valve response times [ms]
| Type | J-5/2-… |
|---|---|
| On | - |
| Off | - |
| Changeover | 5 |
J-5-PK-3
Features

Specifications
| Type | 5/2-way valves | |
|---|---|---|
| J-5-PK-3 | ||
| Pneumatic connection 1 to 5 | PK-3 | |
| Auxiliary pilot air port 10 | - | |
| Auxiliary pilot air port 12 | PK-3 | |
| Auxiliary pilot air port 14 | PK-3 | |
| Nominal width [mm] | 2.5 | |
| Design | Poppet seat | |
| Type of mounting | On sub-base | |
| On mounting frame | ||
| With through-hole | ||
| Mounting position | Any | |
| Valve function | 5/2-way valve, bistable | |
| Switch ing time [ms] | Off | - |
| On | - | |
| Changeover | 9 | |
| Changeover (dominant) | - | |
Operating and environmental conditions
| Type | 5/2-way valves |
|---|---|
| J-5-PK-3 | |
| Operating pressure [bar] | 1 to 8 |
| Operating/pilot medium | Compressed air to ISO 85731:2010 [7:-:-] |
| Note on operating/pilot medium | Lubricated operation possible (in which case lubricated operation will always be required) |
| Ambient temperature [℃] | 0 to +60 |
| Temperature of medium [℃] | 0 to +60 |
Materials
| Type | 5/2-way valves |
|---|---|
| J-5-PK-3 | |
| Housing | Plastic, die-cast zinc |
| Sub-base | Brass, PPS-reinforced |
| Seals | NBR |
| Note on materials | RoHS-compliant |