(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pneumatic connection | G1/8 | G1/4 | G1/2 |
---|---|---|---|
Valve function | 5/2-way, bistable | ||
Design | Poppet seat | ||
Overlap | Negative overlap | ||
Sealing principle | Soft | ||
Actuation type | Pneumatic | ||
Type of control | Direct | ||
Pilot air supply | External | ||
Flow direction | Not reversible | ||
Exhaust function | Can be throttled | - | - |
Manual override | - | - | Detenting |
Type of mounting | Via through-hole or on manifold rail/manifold block | ||
Mounting position | Any | ||
Port for venting hole | M5 (only ATEX types) | ||
Pilot air port 12/14 | G1/8 | G1/8 | G1/4 |
b value | - | - | 0.3 |
Nominal width [mm] | 5 | 7 | 14 |
Standard nominal flow rate [l/min] | 600 | 1100 | 4500 |
Product weight [g] | 330 | 330 | 1130 |
Type | G1/8 | G1/4 | G1/2 |
---|---|---|---|
Max. switching frequency [Hz] | 12 | ||
Max. positive test pulse with 0 signal [ìs] | 2200 | ||
Max. negative test pulse with 1 signal [ìs] | 3700 |
Pneumatic connection | G1/8 | G1/4 | G1/2 |
---|---|---|---|
Operating medium | Compressed air to ISO 85731:2010 [7:4:4] | ||
Pilot medium | Compressed air to ISO 85731:2010 [7:4:4] | ||
Note on operating/pilot medium | Lubricated operation possible (in which case lubricated operation will always be required) | ||
Operating pressure [bar] | 0 to 10 | 0 to 8 | 0 to 10 |
Pilot pressure [bar] | See diagram (max. 10 bar) | ||
Ambient temperature [℃] | -10 to +60 | ||
Temperature of medium [℃] | -10 to +60 | ||
Storage temperature [℃] | -20 to +60 | ||
Note on materials | RoHS-compliant | ||
Corrosion resistance class CRC | 1 |
Part Number |
---|
JH-5-1/4 |
JH-5-1/8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standard nominal flow rate (l/min) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Width (mm) | Nominal width (mm) | Max. Operating pressure (bar) | Pneumatic working port | Degree of protection | Pilot medium | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,578.09 | MANIFOLDS | 1 Piece(s) | 7 Day(s) | 1100 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | 30.5 | 7 | 8 | G1/4 | IP65 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 10408 | ||
฿ 5,612.46 | SOLENOID VALVES | 1 Piece(s) | 8 Day(s) | 600 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | 26 | 5 | 10 | G1/8 | - | - | 8823 |
Loading...
Housing material | Die-cast aluminum | Seals material | NBR, TPE-U(PU) | Valve function | 5/2, bistable |
---|---|---|---|---|---|
Lap | Underlap | Max. switching frequency(Hz) | 12 | Min. Operating pressure(bar) | 0 |
Min. Pilot pressure(bar) | 1.2 | Max. Pilot pressure(bar) | 10 | Min. Temperature of medium(°C) | -10 |
Max. Temperature of medium(°C) | 60 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 |
Min. Storage temperature(°C) | -20 | Max. Storage temperature(°C) | 60 | Changeover time(ms) | 7 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 1 - Low corrosion stress | Weight(g) | 330 |
How can we improve?
How can we improve?