One-way Flow Control Valve, GRLZ Series

Brand :
FESTO
Caution
Product Description
Festo GRLZ Series One-Way Flow Control Valve
- Exhaust air one-way flow control function
- Pneumatic connections (M5, G1/8, G1/4, G1/2)
- Adjustment component: Slotted head screw
- Screw-in mounting with male thread
- Mounting position flexibility
- Operating pressure: 0.2 to 10 bar
- Ambient temperature range: -10°C to +60°C
- Compressed air operation as per ISO 8573-1:2010 [7:4:4]
One-way Flow Control Valve, GRLZ Series

Features
Specifications
| Valve function | Exhaust air one-way flow control function | ||||
|---|---|---|---|---|---|
| Pneumatic connection 2 | M5 | G 1/8 | G 1/4 | G 1/8 | G 1/2 |
| Pneumatic connection 1 | QS-3, QS-4, QS-6 | QS-3, QS-4, QS-6, QS-8 | QS-6, QS-8, QS-10 | QS-6, QS-8, QS-10 | QS-12 |
| Adjustment component | Slotted head screw | ||||
| Knurled screw | |||||
| Type of mounting | Screw-in, via male thread | ||||
| Mounting position | Any | ||||
| Nominal tightening torque [Nm] | 0.8 ±10% | 3 ±10% | 5 ±10% | 10 ±10% | 15 ±10% |
Operating and environmental conditions
| Operating pressure complete temperature range [bar] | 0.2 to 10 |
|---|---|
| Operating medium | Compressed air in accordance with ISO 85731:2010 [7:4:4] |
| Note on operating/pilot medium | Operation with lubricated medium possible (in which case lubricated operation will always be required) |
| Ambient temperature [℃] | -10 to +60 |
| Temperature of medium [℃] | -10 to +60 |
| Storage temperature [℃] | -10 to +40 |