Choke check valve, GR Series

Brand :
FESTO
Caution
Product Description
GR Series,One-way flow control valve.
[Features]
·Adjusting element:Knurled screw
·Non-return and flow control valve
·In-line installation
Choke check valve, GR Series
Features
Specifications
| Valve function | One-way flow control function | |||||||
|---|---|---|---|---|---|---|---|---|
| Type | GR-M3 | GR-M5-B, GR-M5X2-B | GR-1/8-B, GR-1/8X2-B | GR-1/4 | GRA-1/4-B | GR-3/8-B | GR-1/2 | GR-3/4 |
| Pneumatic connection 1, 2 | M3 | M5 | G 1/8 | G 1/4 | G 1/4 | G 3/8 | G 1/2 | G 3/4 |
| Adjusting element | Knurled screw | |||||||
| Type of mounting | Through-hole | - | Through-hole | |||||
| Front panel mounting | - | Front panel mounting | ||||||
| - | In-line installation | - | ||||||
| Mounting position | Any | |||||||
Operating and environmental conditions
| Type | GR-M3 | GR-M5-B, GR-M5X2-B | GR-1/8-B, GR-1/8X2-B | GR-1/4 | GRA-1/4-B | GR-3/8-B | GR-1/2 | GR-3/4 |
|---|---|---|---|---|---|---|---|---|
| Operating pressure [bar] | 0.3 to 8 | 0.5 to 10 | 0.1 to 10 | 0.3 to 15 | ||||
| Operating medium | Compressed air to ISO 8573-1:2010 | |||||||
| [6:4:4] | [7:4:4] | [7:-:-] | [7:4:4] | [7:-:-] | ||||
| Note on operating/pilot medium | Lubricated operation possible (in which case lubricated operation will always be required) | |||||||
| Ambient temperature [℃] | -10 to +60 | -20 to +60 | -20 to +75 | -10 to +60 | ||||
| Temperature of medium [℃] | -10 to +60 | -20 to +60 | -20 to +75 | -10 to +60 | ||||
| Storage temperature [℃] | -10 to +40 | -20 to +40 | -20 to +75 | -10 to +60 | ||||