(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type | PUN-4x0,75-S | PUN-6x1-S | PUN-8x1,25-S | PUN-10x1,5-S | PUN-12x2-S |
---|---|---|---|---|---|
Pneumatic connection | For push-in connector O.D. 4 mm | For push-in connector O.D. 6 mm | For push-in connector O.D. 8 mm | For push-in connector O.D. 10 mm | For push-in connector O.D. 12 mm |
For barbed connector I.D. 3 mm with union nut | For barbed connector I.D. 4 mm with union nut | For barbed connector I.D. 6 mm with union nut | - | - | |
For barbed connector I.D. 3 mm | For barbed connector I.D. 4 mm | For barbed connector I.D. 6 mm | - | - |
Temperature-dependent [bar] operating pressure | -0.95 to +10 |
---|---|
Operating medium | Compressed air to ISO 8573-1:2010 [7:-:-] |
Ambient temperature [℃] | -35 to +60 |
Approval | German Technical Control Board (TÜV) |
Part Number |
---|
PUN-6X1-S-2-SW |
PUN-8X1,25-S-6-BL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dia. D (Ø) | Inner Dia. d (Ø) | Pneumatic connection | Color | Working length (m) | Block length (m) | Winding diameter (mm) | Number of windings | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,247.41 | TUBES | 1 Piece(s) | 30 Day(s) | 6 | 4 | For plug connection outside diameter 6 mm, For barbed fitting, inside diameter 4 mm, For barbed fitting, inside diameter 4 mm, with union nut | Black | 2 | 0.518 | 46 | 52 | 197606 | 110 | ||
฿ 2,578.06 | SPIRAL P.TUBING | 1 Piece(s) | 8 Day(s) | 8 | 5.7 | For plug connection outside diameter 8 mm, For barbed fitting, inside diameter 6 mm, For barbed fitting, inside diameter 6 mm, with union nut | Blue | 6 | 0.904 | 60 | 87 | - | - |
Loading...
Material of pneumatic tubing | TPE-U(PU) | Shore hardness | D 52 +/-3 | Min. Operating pressure(bar) | -0.95 |
---|---|---|---|---|---|
Max. Operating pressure(bar) | 10 | Min. Ambient temperature(°C) | -35 | Max. Ambient temperature(°C) | 60 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] |
How can we improve?
How can we improve?