(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pneumatic tubing with resistance to high temperatures and chemicals.
Type | PTFEN-4 | PTFEN-6 | PTFEN-8 | PTFEN-10 | PTFEN-12 | PTFEN-14 | PTFEN-16 | |
---|---|---|---|---|---|---|---|---|
Outside Ø [mm] | 4 | 6 | 8 | 10 | 12 | 14 | 16 | |
Pneumatic connection | ||||||||
For push-in connector[mm] | 4 | 6 | 8 | 10 | 12 | 14 | 16 | |
For barbed fitting [mm] | 3 | 4 | 6 | - | - | - | - | |
For barbed fitting with [mm] union nut | 3 | 4 | 6 | - | - | - | - | |
Temperature-dependent operating [bar] pressure | -0.95 to +12 | -0.95 to +15 | -0.95 to +12 | -0.95 to +12 | -0.95 to +12 | -0.95 to +12 | -0.95 to +12 | |
Operating medium | Compressed air to ISO 8573-1:2010 [7:-:-] | |||||||
Ambient temperature [℃] | -20 to +150 | |||||||
Fire test of materials | UL94 V-0 |
Part Number |
---|
PTFEN-6X1-NT-100 |
PTFEN-6X1-NT-500 |
PTFEN-8X1-NT |
PTFEN-10X1,5-NT |
PTFEN-12X2-NT |
PTFEN-16X2,5-NT-25 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Dia. D (Ø) | Inner Dia. d (Ø) | Minimum Bending Radius (mm) | Packaging unit (m) | Bending radius relevant for flow rate (mm) | Pneumatic connection | Product weight by length (kg/m) | Max. Operating pressure (bar) | Information on operating pressure | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 30,727.27 | TUBES | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 6 | 4 | 38 | 100 | 40 | For plug connection outside diameter 6 mm, For barbed fitting, inside diameter 4 mm, For barbed fitting, inside diameter 4 mm, with union nut, For barbed fitting outside diameter 6 mm with union nut | 0.034 | 15 | Water: temperature-dependent operating pressure, see diagram, max. 0.3 MPa at 0 - 60 °C | 8061172 | ||
฿ 123,766.67 | TUBES | 1 Pack(s) | 500 Pieces Per Package | 30 Day(s) | 6 | 4 | 38 | 500 | 40 | For plug connection outside diameter 6 mm, For barbed fitting, inside diameter 4 mm, For barbed fitting, inside diameter 4 mm, with union nut, For barbed fitting outside diameter 6 mm with union nut | 0.034 | 15 | Water: temperature-dependent operating pressure, see diagram, max. 0.3 MPa at 0 - 60 °C | 8061178 | ||
฿ 16,088.64 | TUBES | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 8 | 5.9 | 64 | 50 | 90 | For plug connection outside diameter 8 mm, For barbed fitting, inside diameter 6 mm, For barbed fitting, inside diameter 6 mm, with union nut, For barbed fitting outside diameter 8 mm with union nut | 0.047 | 12 | Water: temperature-dependent operating pressure, see diagram, max. 0.3 MPa at 0 - 60 °C | 8061173 | ||
฿ 22,055.11 | PLASTIC TUBING | 1 Piece(s) | 8 Day(s) | 10 | 7 | 70 | 50 | 100 | For plug connection outside diameter 10 mm, For barbed fitting outside diameter 10 mm with union nut | 0.086 | 12 | - | - | |||
฿ 30,292.61 | TUBES | 1 Piece(s) | 30 Day(s) | 12 | 8.4 | 84 | 50 | 120 | For plug connection outside diameter 12 mm | 0.124 | 12 | Water: temperature-dependent operating pressure, see diagram, max. 0.3 MPa at 0 - 60 °C | 8061175 | |||
฿ 28,263.35 | PLASTIC TUBING | 1 Piece(s) | 30 Day(s) | 16 | 11 | 109 | 25 | 160 | For plug connection outside diameter 16 mm | 0.228 | 12 | - | - |
Loading...
Material of pneumatic tubing | PTFE | Color | Natural | Shore hardness | D 55 +/-5 |
---|---|---|---|---|---|
Min. Operating pressure(bar) | -0.95 | Min. Ambient temperature(°C) | -20 | Max. Ambient temperature(°C) | 150 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] |
How can we improve?
How can we improve?