Air hose, PLN Series

Brand :
FESTO
Caution
Product Description
Plastic tubing PLN is characterised by good resistance to chemicals and hydrolysis.
[Features]
· It is resistant to most cleaning agents and lubricants
· Ambient temperature: -30...+80℃
[Materials]
· Polyethylene
Air hose, PLN Series
Polyethylene tubing is characterised by good resistance to chemicals and hydrolysis. It is resistant to most cleaning agents and lubricants.
Operating and environmental conditions
| Type | PLN-4 | PLN-6 | PLN-8 | PLN-10 | PLN-12 | PLN-14 | PLN-16 | |
|---|---|---|---|---|---|---|---|---|
| Outside Ø [mm] | 4 | 6 | 8 | 10 | 12 | 14 | 16 | |
| Pneumatic connection | ||||||||
| For push-in connector[mm] | 4 | 6 | 8 | 10 | 12 | 14 | 16 | |
| For barbed fitting [mm] | 3 | 4 | 6 | - | - | - | - | |
| For barbed fitting with [mm] union nut | 3 | 4 | 6 | - | - | - | - | |
| Temperature-dependent operating [bar] pressure | -0.95 to +14 | |||||||
| Operating medium | Compressed air to ISO 8573-1:2010 [7:-:-] | |||||||
| Water as per manufacturer's declaration | ||||||||
| Ambient temperature [℃] | -30 to +80 | |||||||
| Certification | TÜV | |||||||