Plastic Tubing, PAN Series

Caution
Product Description
Air hose, PAN Series
Air Tubes are used in various industries especially in penumatic system. They offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter (mm.) : 6, 8, 10, 12 and 16
● Inner Diameter (mm.) : 4, 5.9, 7, 8.4 and 12
● Length (m.) : 50
● Operating Temperature Range (℃) : -30 to 80
● Material : TPE-A
● Color : Black, Blue, Natural and Silver
[Application]
These air tube are used to connect with pneumatic equipments such as cylinders, fitting, directional control valve and so on.
Air hose, PAN Series
High thermal and mechanical load capacities.
Operating and environmental conditions
| Type | PAN-4 | PAN-6 | PAN-8 | PAN-10 | PAN-12 | PAN-14 | PAN-16 | |
|---|---|---|---|---|---|---|---|---|
| Outside Ø [mm] | 4 | 6 | 8 | 10 | 12 | 14 | 16 | |
| Pneumatic connection | ||||||||
| For push-in connector [mm] | 4 | 6 | 8 | 10 | 12 | 14 | 16 | |
| For barbed fitting [mm] | 3 | 4 | 6 | - | - | - | - | |
| For barbed fitting with [mm] union nut | 3 | 4 | 6 | - | - | - | - | |
| Temperature-dependent operating [bar] - pressure | -0.95 to +15 | -0.95 to +19 | -0.95 to +15 | -0.95 to +17 | -0.95 to +17 | -0.95 to +17 | -0.95 to +14 | |
| Operating medium | Compressed air to ISO 8573-1:2010 [7:-:-] | |||||||
| Ambient temperature [℃] | -30 to +80 | |||||||
| Certification | German Technical Control Board (TÜV) | |||||||
| Tubing characteristics | Suitable for energy chains in applications with high cycle rates | |||||||
| Tubing test conditions | Suitability for energy chains: > 5 million cycles to Festo standard 942021 | |||||||