Standards-based Cylinder, DSBC Series

Brand :
FESTO
Caution
Product Description
Festo DSBC Series Standard-Based Cylinder
- Double-acting mode
- Various stroke lengths
- Pneumatic cushioning
- Corrosion resistance class 2
- Suitable for moderate corrosion stress environments
- Operates on compressed air (ISO 8573-1:2010 [7:4:4])
- Range of piston diameters
- Versatile in mounting and operation
Standards-based Cylinder, DSBC Series

Features

Specifications
| Piston diameter | 32 | 40 | 50 | 63 | 80 | 100 | 125 | ||
|---|---|---|---|---|---|---|---|---|---|
| Design | Piston/piston rod/profile barrel | ||||||||
| Mode of operation | Double-acting | ||||||||
| Pneumatic connection | |||||||||
| DSBC-... | G1/8 | G1/4 | G1/4 | G3/8 | G3/8 | G1/2 | G1/2 | ||
| DSBC-...-C | M5 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | ||
| Piston rod thread | M10x1.25 | M12x1.25 | M16x1.5 | M16x1.5 | M20x1.5 | M20x1.5 | M27x2 | ||
| Stroke | |||||||||
| DSBC-… [mm] | 1 to 2800 | ||||||||
| DSBC-...-Q [mm] | 1 to 1500 | - | |||||||
| DSBC-...-L1 [mm] | 10 to 1000 | ||||||||
| DSBC-...-C [mm] | 10 to 2000 | ||||||||
| DSBC-...-E1/-E2/-E3 [mm] | 10 to 2000 | - | |||||||
| DSBC-...-P2 [mm] | 10 to 500 | - | |||||||
| DSBC-...-...E [mm] | 1 to 2000 | ||||||||
| DSBC-...-...L [mm] | 1 to 2000 | ||||||||
| Cushioning | |||||||||
| DSBC-...-P | Elastic cushioning rings/plates at both ends | ||||||||
| DSBC-...-PPV | Pneumatic cushioning, adjustable at both ends | ||||||||
| DSBC-...-PPS | Pneumatic cushioning, self-adjusting at both ends | ||||||||
| Cushioning length | |||||||||
| DSBC-...-PPV [mm] | 17 | 19 | 22 | 22 | 31 | 31 | 45 | ||
| DSBC-...-E1/-E2/-E3 [mm] | 17 | 19 | 15 | 15 | 15 | 15 | - | ||
| Position sensing | Via proximity switch | ||||||||
| Type of mounting | With female thread/accessories | ||||||||
| Mounting position | Any | ||||||||