Pressure Gauge, Manometer, MA Series

Brand :
FESTO

Caution

    Product Description

    A pressure gauge in conformity to standard DIN EN 837-1 for in-line installation with display range up to 25 bar or 362.5 psi.

    [Features]
    · Designs based on DIN EN 837-1, available with red-green range
    · Pneumatic connection via R, G or metric thread, push-in connector
    · Display units: bar, psi, MPa

    [Material]
    · RoHS-compliant
    · Housing: PBT (color: black)
    · Inspection window: Polystyrene
    · Screwed trunnion/materials in contact with the media: Brass

    Manometer, MA Series

    Manometer, MA Series
    Temperature range -20 to +60°C
    Suitable for service unit components of series MS4/MS6/MS9/MS12

    Specifications

    Nominal size405063
    Pneumatic connectionR1/8R1/4G1/4G1/4G1/4
    Operating mediumInert gases
    Neutral fluids
    Note on the operating/pilot mediumNo oxygen
    No acetylene
    DesignBourdon tube pressure gauge
    Conforms to standardEN 837-1
    Type of mountingIn-line installation
    Connection positionCentred, rear
    Ambient temperature [℃]-20 to +60
    Temperature of medium [℃]-20 to +60
    Measurement accuracy class2.5
    Intermittent load factor0.66
    Degree of protectionIP43
    For service unit components of series MSMS4MS4/MS6/MS9/MS12--
    Weight [g]6070707080
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    MA-23-10-R1/8 | Pressure Gauge, Manometer, MA Series | FESTO | MISUMI Thailand