Screw-fit cylinder, EGZ Series

Brand :
FESTO
Caution
Product Description
Thanks to its small footprint, the fully screw-in single-acting cylinder is ideal e.g. for use in IVD-POC devices.
[Features]
·Minimal fitting space
·Installation with or without mounting components
·External piston rod thread
Screw-fit cylinder, EGZ Series
Specifications
| Piston O | 6 | 10 | 16 |
|---|---|---|---|
| Pneumatic connection | M3 | M5 | M5 |
| End of piston rod Male thread | M3 | M4 | M5 |
| Operating medium | Compressed air in accordance with ISO 8573-1:2010 [7:-:-] | ||
| Constructional design | Piston | ||
| Piston rod | |||
| Cushioning | None | ||
| Position sensing | None | ||
| Type of mounting | With lock nut | ||
| With accessories | |||
| Mounting position | Any | ||
Operating and environmental conditions
| Piston O | 6 | 10 | 16 |
|---|---|---|---|
| Operating pressure [bar] | 2 to 8 | ||
| Ambient temperature [°C] | -20 to +80 | ||