Flange, SNCS Series

Brand :
FESTO
Caution
Product Description
Material:
SNCS 32 to 50: Die-cast aluminium
SNCS 63 to 125: Wrought aluminium alloy
RoHS-compliant
Flange, SCNS Series
Material:
SNCS 32 to 50: Die-cast aluminium
SNCS 63 to 125: Wrought aluminium alloy
RoHS-compliant
SNCS 32 to 50: Die-cast aluminium
SNCS 63 to 125: Wrought aluminium alloy
RoHS-compliant