Connector, NPHS Series

Brand :
FESTO
Caution
Product Description
NPHS series can use for exhausting the air at the connector end without releasing the coupling.
[Features]
·Note on operating and pilot medium: Lubricated operation possible.
·Corrosion resistance class CRC: 1 - Low corrosion stress.
Connector, NPHS Series

NPHS-D6/S6-M

NPHS-D6/S6-P
NPHS-D6/S6-M
- Releasing sleeve made of metal
- Combination of coupling and hand slide valve
- Exhaust the air on the plug side without releasing the coupling
- Can be used as an on-off valve
- Flow rate: 1750 to 2100 l/min
- Nominal width 5.5 to 10 mm
NPHS-D6/S6-P
- Releasing sleeve made of plastic
- Exhaust the air on the plug side without releasing the coupling
- Flow rate: 875 to 2083 l/min
- Nominal width 5 to 11 mm
- Releasing sleeve made of metal
- Combination of coupling and hand slide valve
- Exhaust the air on the plug side without releasing the coupling
- Can be used as an on-off valve
- Flow rate: 1750 to 2100 l/min
- Nominal width 5.5 to 10 mm
NPHS-D6/S6-P
- Releasing sleeve made of plastic
- Exhaust the air on the plug side without releasing the coupling
- Flow rate: 875 to 2083 l/min
- Nominal width 5 to 11 mm
Specifications
| General technical data - Quick coupling socket NPHS-D6 | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Pneumatic connection 1 | Male thread | Female thread | For plug-in nipple | |||||||||||||
| NPHS-D6-M | NPHS-D6-P | NPHS-D6-P | NPHS-D6-P | |||||||||||||
| G 1/4 | G 3/8 | G 1/2 | G 1/8 | G 1/4 | G 3/8 | G 1/2 | G 1/4 | G 3/8 | G 1/2 | I.D. 9 mm | ||||||
| Nominal width [mm] | 8.2 | 10 | 10 | 5 | 7.8 | 10.2 | 11 | - | - | - | 7 | |||||
| Nominal tightening torque [Nm] | 7 ±20% | 15 ±20% | 25 ±20% | 3.5 ±10% | 11 ±10% | 12.5 ±20% | 14 ±20% | - | - | - | - | |||||
| Product weight [g] | 173 | 179 | 200 | 94 | 95 | 98 | 113 | 124 | 114 | 122 | 95 | |||||
| General technical data - Quick coupling plug NPHS-S6 | ||||||||||||||||
| Pneumatic connection 1 | Male thread | Female thread | For plug-in nipple | |||||||||||||
| G 1/8 | G 1/4 | G 3/8 | G 1/2 | G 1/4 | G 3/8 | G 1/2 | I.D. 9 mm | |||||||||
| Nominal width [mm] | 5.5 | 7.85 | 7.85 | 7.85 | 7.85 | 7.85 | 7.85 | 7 | ||||||||
| Nominal tightening torque [Nm] | 3.5 ±10% | 11 ±10% | 12.5 ±20% | 14 ±20% | - | - | - | - | ||||||||
| Product weight [g] | 19 | 20 | 27 | 50 | 28 | 29 | 49 | 17 | ||||||||
Operating and environmental conditions
| Type | Quick coupling socket | Quick coupling plug | |
|---|---|---|---|
| NPHS-D6-M | NPHS-D6-P | NPHS-S6 | |
| Operating pressure for entire [bar] - temperature range | -0.95 to +20 | -0.95 to +10 | -0.95 to +10 (-0.95 to +20) |
| Operating medium | Compressed air to ISO 8573-1:2010 [7:-:-] | ||
| Note on operating/pilot medium | Lubricated operation possible | ||
| Ambient temperature [℃] | -20 to +80 | -10 to +60 | -10 to +60 (-20 to +100) |
| Corrosion resistance class CRC | 1 | 1 | 1 |
| Noise level [dB(A)] | 110 (at 6 bar) | 93 (at 6 bar) | - |
| 113 (at 10 bar) | 98.7 (at 10 bar) | - | |
| 117 (at 16 bar) | - | - | |