Quick Coupling Socket, KD4 Series

Brand :
FESTO
Caution
Product Description
Coupling socket, quick coupling plug
[Features]
·One or two-side blocking quick coupling to ISO 4414.
·Quick coupling for standard applications without safety function
·With external or internal thread or with barbed fitting or quick connector
·Nickel-plated brass, PP
·Operating medium compressed air, vacuum
Connector, KD4 Series
Plug-in coupling KD4
- Releasing sleeve made from
polymer material
- Quick coupling sockets KD4 can be
combined with all quick coupling
plugs NPHS-S6
- Flow rate: 252 to 1,350 l/min
- Nominal size: 2.9 to 10 mm
- Releasing sleeve made from
polymer material
- Quick coupling sockets KD4 can be
combined with all quick coupling
plugs NPHS-S6
- Flow rate: 252 to 1,350 l/min
- Nominal size: 2.9 to 10 mm
Specifications
| Pneumatic connection 1 | Male thread | Female thread | Quick connector | Barbed fitting | |||||
|---|---|---|---|---|---|---|---|---|---|
| G 1/4 | G 3/8 | G 1/2 | G 1/4 | G 3/8 | G 1/2 | CK-6 | CK-9 | N-9 | |
| Nominal size [mm] | 8 | 10 | 7.2 | 4.9 | 7.4 | 7.4 | |||
| Nominal tightening torque [Nm] | 9.5 ±15% | 21.5 ±15% | 32.5 ±20% | 9.5 ±15% | 21.5 ±15% | 32.5 ±20% | - | ||
| Product weight [g] | 57 | 62 | 78 | 88 | 82 | 86 | 63 | 71 | 57 |
Operating and environmental conditions
| Operating pressure complete [bar] - temperature range | -0.95 to +12 |
|---|---|
| Operating medium | Compressed air in accordance with ISO 8573-1:2010 [7:-:-] |
| Note on operating/pilot medium | Operation with lubricated medium possible |
| Ambient temperature [°C] | -10 to +60 |
| Corrosion resistance class CRC | 1 |