Quick Coupling Socket, KD3 Series

Brand :
FESTO
Caution
Product Description
Coupling socket, quick coupling plug KD.
[Features]
·Quick connection coupling for standard applications without safety function
·Shut-off at one or both ends
·With male or female thread or with barbed fitting or quick connector
·Nickel-plated brass, PP
·Operating medium: compressed air, vacuum
Connector, KD3 Series

Flow rate 158 to 666 l/min
Nominal size: 2.9 to 5 mm
Nominal size: 2.9 to 5 mm
Specifications
| Pneumatic connection 1 | Male thread | Female thread | Quick connector | |||
|---|---|---|---|---|---|---|
| G 1/8 | G 1/4 | G 1/8 | G 1/4 | CK-4 | CK-6 | |
| Nominal size [mm] | 4.95 | 5 | 5 | 5 | 2.9 | 4.9 |
| Nominal tightening torque [Nm] | 5 ±15% | 9.5 ±15% | 5 ±15% | 9.5 ±15% | - | |
| Product weight [g] | 28 | 35 | 32 | 47 | 31 | 32 |
Operating and environmental conditions
| Operating pressure complete [bar] - temperature range | -0.95 to +12 |
|---|---|
| Operating medium | Compressed air in accordance with ISO 8573-1:2010 [7:–:–] |
| Note on operating/pilot medium | Operation with lubricated medium possible |
| Ambient temperature [°C] | -10 to +60 |
| Corrosion resistance class CRC | 1 |